PMP8920

PMP8920

Design files

Overview

Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8920 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. In addition, synchronous rectifier (SR) IC UCC24610 is applied to LLC output rectifier stage. Low EMI is expected with zero voltage switching on TM-PFC and LLC-SRC switches. An overall 91% efficiency is achieved at 100W full load. In addition, several protections are embedded into this design which includes input under-voltage protection, input over-voltage protection, output over-voltage protection, and output hic-cup over-power protection.

Output voltage options PMP8920.1
Vin (Min) (V) 85
Vin (Max) (V) 265
Vout (Nom) (V) 12
Iout (Max) (A) 9
Output Power (W) 108
Isolated/Non-Isolated Isolated
Input Type AC
Topology Boost- PFC^Flyback- DCM^Half Bridge- Resonant
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLUUAP2.PDF (1599 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLURAH0A.PDF (191 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLUC486.ZIP (353 KB)

Design file that contains information on physical board layer of design PCB

SLURAG9A.PDF (314 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC24610 — Secondary side synchronous rectifier controller

Data sheet: PDF | HTML
AC/DC controllers

UCC25600 — 8-pin high-performance resonant mode LLC controller

Data sheet: PDF | HTML
AC/DC controllers

UCC28051 — Transition mode PFC controller with 12.5V/9.7V UVLO and IEC61000-3-2 compliance, -40°C to 105

Data sheet: PDF | HTML
AC/DC controllers

UCC2889 — Off-line power supply controller, -40C to 85C

Data sheet: PDF
Comparators

LM2901 — 30-V quad differential comparator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS715 — 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Shunt voltage references

LM4040 — Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Shunt voltage references

LM431 — 2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator

Data sheet: PDF | HTML
Temperature switches

TMP300 — Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP8920 Test Results Aug 9, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos