Home Power management AC/DC switching regulators AC/DC controllers

UCC25600

ACTIVE

Product details

Topology Full bridge, Half bridge, LLC Control mode Voltage Features Disable, LLC, No high voltage gate driver, No high-voltage gate driver, Over Temperature Protection, Programmable Soft-start, Programmable soft start, Programmable switching frequency, Variable switching frequency control, Zero voltage switching Sector Test & measurement
Topology Full bridge, Half bridge, LLC Control mode Voltage Features Disable, LLC, No high voltage gate driver, No high-voltage gate driver, Over Temperature Protection, Programmable Soft-start, Programmable soft start, Programmable switching frequency, Variable switching frequency control, Zero voltage switching Sector Test & measurement
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Variable switching frequency control
  • Programmable minimum switching frequency with 4% accuracy (3% accuracy at temperature range: –20°C to 105°C)
  • Programmable maximum switching frequency
  • Programmable dead time for best efficiency
  • Programmable soft-start time
  • Easy ON and OFF control
  • Overcurrent Pprotection
  • Overtemperature protection
  • Bias voltage UVLO and overvoltage protection
  • Integrated gate driver with 0.4-A source and 0.8-A sink capability
  • Operating temperature range: –40°C to 125°C
  • SOIC 8-Pin package
  • Variable switching frequency control
  • Programmable minimum switching frequency with 4% accuracy (3% accuracy at temperature range: –20°C to 105°C)
  • Programmable maximum switching frequency
  • Programmable dead time for best efficiency
  • Programmable soft-start time
  • Easy ON and OFF control
  • Overcurrent Pprotection
  • Overtemperature protection
  • Bias voltage UVLO and overvoltage protection
  • Integrated gate driver with 0.4-A source and 0.8-A sink capability
  • Operating temperature range: –40°C to 125°C
  • SOIC 8-Pin package

The UCC25600 high performance, resonant mode controller is designed for dc-to-dc applications using resonant topologies, especially the LLC half-bridge resonant converter. This highly integrated controller implements frequency modulation control and complete system functions in only an 8-pin package. Switching to the UCC25600 will greatly simplify the system design and layout, and improve time to market, all at a price point lower than competitive 16-pin device offerings.

The internal oscillator supports the switching frequencies from 40 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost. The programmable dead time enables zero-voltage switching with minimum magnetizing current. This maximizes system efficiency across a variety of applications. The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipment using a half-bridge topology. By incorporating a 0.4-A source and 0.8-A sink driving capability, a low cost, reliable gate driver transformer is a real option.

The UCC25600 delivers complete system protection functions including overcurrent, UVLO, bias supply OVP, and overtemperature protection.

The UCC25600 high performance, resonant mode controller is designed for dc-to-dc applications using resonant topologies, especially the LLC half-bridge resonant converter. This highly integrated controller implements frequency modulation control and complete system functions in only an 8-pin package. Switching to the UCC25600 will greatly simplify the system design and layout, and improve time to market, all at a price point lower than competitive 16-pin device offerings.

The internal oscillator supports the switching frequencies from 40 kHz to 350 kHz. This high-accuracy oscillator realizes the minimum switching frequency limiting with 4% tolerance, allowing the designer to avoid over-design of the power stage and, thus, further reducing overall system cost. The programmable dead time enables zero-voltage switching with minimum magnetizing current. This maximizes system efficiency across a variety of applications. The programmable soft-start timer maximizes design flexibility demanded by the varied requirements of end equipment using a half-bridge topology. By incorporating a 0.4-A source and 0.8-A sink driving capability, a low cost, reliable gate driver transformer is a real option.

The UCC25600 delivers complete system protection functions including overcurrent, UVLO, bias supply OVP, and overtemperature protection.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

UCC25600EVM — LLC Resonant Half-Bridge Converter 300-W Evaluation Module

The UCC25600 evaluation module, EVM (HPA341), is a 300 W LLC resonant half-bridge converter, providing a regulated output voltage nominally at 12 V at maximum 300 W of load power with reinforced isolation of AC-DC off-line application between the primary and the secondary, operating (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

UCC25600 PSpice Transient Model

SLUM401.ZIP (98 KB) - PSpice model
Supported products & hardware
Simulation model

UCC25600 TINA-TI Reference Design

SLUM425.TSC (262 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

UCC25600 TINA-TI Transient Spice Model

SLUM426.ZIP (34 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

UCC25600-DESIGN-CALC — UCC25600-DESIGN-CALC

Excel-based Calculator Tool for LLC design with UCC25600
Supported products & hardware
Calculation tool

UCC25600-DESIGN-CALC — Free Tool: Design Calculation Tool for Converters using UCC25600

The UCC25600 Design Tool is an Excel Spreadsheet based calculation sheet to help design an LLC half bridge converter using UCC25600. The tool helps design the power stage and program the IC setup parameters. The power stage design includes resonant tank, primary and secondary switches and magnetic (...)

Supported products & hardware
Reference design

PMP10375 — 335W Single Stage LLC-SRC Converter Reference Design

The PMP10375 reference design is a single stage LLC series resonant converter (SRC), producing up to a 335W output using UCC25600 resonant controller. With the use of single stage LLC-SRC, the converter efficiency goes up to 90% at 335W full output power with 120VAC input.

Supported products & hardware
Reference design

PMP11282 — High Efficiency 410W AC/DC Power Supply Reference Design

PMP11282 is a high-efficiency AC/DC power supply reference design with universal AC input and 24V/17A output. Interleaved transition mode PFC and LLC series resonant converter is applied for 24V/17A main power. A PSR Flyback with MOSFET integrated controller is applied as the auxiliary supply. (...)

Supported products & hardware
Reference design

PMP20694 — High Efficiency 180W AC/DC Power Supply Reference Design

PMP20694 is high-efficiency AC/DC power supply reference design with 85VAC-300VAC input and 36V/5A output. Transition mode PFC is applied with UCC28051 to prove high power factor and boost input voltage to 450VDC.  LLC resonant converter with UCC25600 is applied to step down the 450V to 36V (...)
Supported products & hardware
Reference design

PMP8920 — High-Eff 2Stage Univ Input Pwr Supply Using Trans Mode PFC/LLC Resonant Conv Reference Design

Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8920 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. In addition, (...)
Supported products & hardware
Reference design

PMP9640 — 310W PSU Using Transition Mode Bridgeless PFC and LLC-SRC - Reference Design

High efficiency, high power factor and reliable power supply are the main focus of the PMP9640 design for motor driver applications.  Low cost analog transition mode (TM) PFC controller UCC28051 has been used for bridgeless PFC as the first conversion stage of the PMP9640.  LLC series (...)

Supported products & hardware
Reference design

PMP9739 — 250W Single Stage LLC-SRC Converter Reference Design

The PMP9739 is a single stage LLC series resonant converter (SRC), producing up to a 250W output using UCC25600 resonant controller. With the use of single stage LLC-SRC, the converter efficiency goes up to 89% at 250W full output power.

Supported products & hardware
Reference design

PMP9750 — 400VDC Input to 28V/9A Output Compact, High Efficiency CLL Resonant Converter Reference Design

PMP9750 is a CLL resonant converter reference design with 400VDC input and 28V/9A ouput. Unlike LLC series resonant converter, CLL resonant converter used in PMP9750 utilizes its output inductor to minimize the size of the resonant tank. With resonant controller UCC25600 and bridge driver UCC27714, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos