PMP8973

PMP8973

Design files

Overview

The PMP8973 reference design generates a 3.3V/15A output from an 18V to 60V telecom input. The UCC2897A controls an active clamp forward converter power stage. The low gate charge and low RDSon of the CSD16415Q5 and CSD18502Q5B, implemented as synchronous rectifiers, provides for a highly efficient design. This design is laid out in a standard eighth brick footprint and achieves peak efficiencies over 92%.  It includes remote sensing of the output voltage.

Features
  • Peak efficiency > 92%
  • Remote sensing of output voltage
  • Wide 18V-60Vdc input range
  • Compatible with standard 1/8 (eight) brick footprint
  • Test report available
Output voltage options PMP8973.1
Vin (Min) (V) 18
Vin (Max) (V) 60
Vout (Nom) (V) 3.3
Iout (Max) (A) 15
Output Power (W) 49.5
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Active Clamp^Forward- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAB7.PDF (3596 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRG43.PDF (151 KB)

Detailed overview of design layout for component placement

TIDRG42.PDF (83 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAO0.ZIP (223 KB)

Design file that contains information on physical board layer of design PCB

TIDRG41.PDF (145 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC2897A — 110-V active clamp current mode PWM controller with P-channel clamp FET and line OV protection

Data sheet: PDF | HTML
General-purpose op amps

TLV272 — Dual, 16-V, 3-MHz operational amplifier

Data sheet: PDF | HTML
MOSFETs

CSD16415Q5 — 25-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.8 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD18502Q5B — 40-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.3 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD19533Q5A — 100-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 9.5 mOhm

Data sheet: PDF | HTML
Shunt voltage references

LM4041D12 — 1.2-V precision micropower shunt voltage reference with 1% accuracy

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report PMP8973 Test Results Jul 16, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos