PMP9773

Reference Design - USB Power Supply using TPS61088 to Support Quick Charge 2.0

PMP9773

Design files

Overview

This Reference-Design is to power the USB port that aims to supports Quick Charge 2.0 from one cell li-ion Battery or a Power supply between 2.7V and 4.4V. It consists of a boost converter TPS61088 supporting up to 12V output, a 12 E-fuse TPS2592AA for short circuit protection and a charger interface IC CHY100 to adjust output voltage according the Quick Charge 2.0 standard. It can support 5V&3A, 9V&2A and 12V&1.5A output power.

Features

  • Support Quick Charge 2.0 Class A
  • Up to 18 Watts Output Power
  • One Cell Li-ion Battery Input
  • The circuit is tested on a 38mm*15mm Evaluation Board

Output voltage options PMP9773.1
Vin (Min) (V) 2.7
Vin (Max) (V) 4.4
Vout (Nom) (V) 9
Iout (Max) (A) 2
Output Power (W) 18
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU917.PDF (1441 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRFY7.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFY9.ZIP (248 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAM7.ZIP (123 KB)

Design file that contains information on physical board layer of design PCB

TIDRFY8.PDF (503 KB)

PCB layer plot file used for generating PCB design layout

TIDRFY6.PDF (146 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS6108810-A Fully-Integrated Synchronous Boost Converter

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS2592AA4.5-V-13.8-V, 28mΩ, 2-3.7A eFuse

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report USB Power Supply Using TPS61088 to Support Quick Charge 2.0 Design Guide Apr 13, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos