Home Power management DC/DC switching regulators DC/DC converters

TPS61088

ACTIVE

Product details

Rating Catalog Topology Boost Vin (max) (V) 12 Vin (min) (V) 2.7 Vout (max) (V) 12.6 Vout (min) (V) 4.5 Switch current limit (typ) (A) 11.9 Features Adjustable current limit, Enable, Light-load efficiency, Synchronous rectification Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 90
Rating Catalog Topology Boost Vin (max) (V) 12 Vin (min) (V) 2.7 Vout (max) (V) 12.6 Vout (min) (V) 4.5 Switch current limit (typ) (A) 11.9 Features Adjustable current limit, Enable, Light-load efficiency, Synchronous rectification Control mode Peak current mode Operating temperature range (°C) -40 to 125 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 90
  • 2.7-V to 12-V input voltage range
  • 4.5-V to 12.6-V output voltage range
  • 10-A switch current
  • Up to 91% efficiency at VIN = 3.3 V, VOUT = 9 V, and IOUT = 3 A
  • Mode selection between PFM mode and forced PWM mode at light load
  • 1.0-µA current into the VIN pin during shutdown
  • Resistor-programmable switch peak current limit
  • Adjustable switching frequency: 200 kHz to 2.2 MHz
  • Programmable soft start
  • Output overvoltage protection at 13.2 V
  • Cycle-by-cycle overcurrent protection
  • Thermal shutdown
  • 4.50-mm × 3.50-mm 20-pin VQFN package
  • Create a custom design using the TPS61088 with the WEBENCH Power Designer
  • 2.7-V to 12-V input voltage range
  • 4.5-V to 12.6-V output voltage range
  • 10-A switch current
  • Up to 91% efficiency at VIN = 3.3 V, VOUT = 9 V, and IOUT = 3 A
  • Mode selection between PFM mode and forced PWM mode at light load
  • 1.0-µA current into the VIN pin during shutdown
  • Resistor-programmable switch peak current limit
  • Adjustable switching frequency: 200 kHz to 2.2 MHz
  • Programmable soft start
  • Output overvoltage protection at 13.2 V
  • Cycle-by-cycle overcurrent protection
  • Thermal shutdown
  • 4.50-mm × 3.50-mm 20-pin VQFN package
  • Create a custom design using the TPS61088 with the WEBENCH Power Designer

The TPS61088 is a high-power density, fully-integrated synchronous boost converter with a 11-mΩ power switch and a 13-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61088 has a wide input voltage range from 2.7 V to 12 V to support applications with single-cell or two-cell Lithium batteries. The device has 10-A switch current capability and is capable of providing an output voltage up to 12.6 V.

The TPS61088 uses adaptive constant off-time peak current control topology to regulate the output voltage. In moderate to heavy load condition, the TPS61088 works in pulse width modulation (PWM) mode. In light load condition, the device has two operation modes selected by the MODE pin. One is the pulse frequency modulation (PFM) mode to improve the efficiency and another one is forced PWM mode to avoid application problems caused by low switching frequency. The switching frequency in PWM mode is adjustable, ranging from 200 kHz to 2.2 MHz by an external resistor. The TPS61088 also implements a programmable soft-start function and an adjustable switching peak current limit function. In addition, the device provides 13.2-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61088 is available in a 4.50-mm × 3.50-mm 20-pin VQFN package.

The TPS61088 is a high-power density, fully-integrated synchronous boost converter with a 11-mΩ power switch and a 13-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61088 has a wide input voltage range from 2.7 V to 12 V to support applications with single-cell or two-cell Lithium batteries. The device has 10-A switch current capability and is capable of providing an output voltage up to 12.6 V.

The TPS61088 uses adaptive constant off-time peak current control topology to regulate the output voltage. In moderate to heavy load condition, the TPS61088 works in pulse width modulation (PWM) mode. In light load condition, the device has two operation modes selected by the MODE pin. One is the pulse frequency modulation (PFM) mode to improve the efficiency and another one is forced PWM mode to avoid application problems caused by low switching frequency. The switching frequency in PWM mode is adjustable, ranging from 200 kHz to 2.2 MHz by an external resistor. The TPS61088 also implements a programmable soft-start function and an adjustable switching peak current limit function. In addition, the device provides 13.2-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61088 is available in a 4.50-mm × 3.50-mm 20-pin VQFN package.

There are no details available for this product.
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS61178 ACTIVE 20-V, 10-A fully integrated sync boost with load disconnect TPS61178 is with disconnect switch
TPS61288 ACTIVE 18-V, 15-A synchronous boost converter Extended input and output voltage range (up to 18 V) in smaller size

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet TPS61088 10-A Fully-Integrated Synchronous Boost Converter datasheet (Rev. D) PDF | HTML Aug 12, 2021
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML Dec 6, 2023
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML Oct 28, 2022
Application note Using External Bias to Broaden Input Voltage Range of Boost Converters PDF | HTML Nov 8, 2021
Application note Measuring and Understanding the Output Voltage Ripple of a Boost Converter PDF | HTML Feb 22, 2021
Application note Reducing Radiated EMI in TPS61088 Boost Converter (Rev. A) Nov 4, 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) Dec 11, 2018
Application note Negative to Positive Conversion Made Simple with TPS61089 Boost Converter Oct 11, 2018
Application note Charging Supercapacitor Banks from USB Type C Port With Boost Converter Jul 17, 2018
Application note Output Short-Circuit Protection Solution for the TPS61088 Sep 22, 2016
Application note Five Steps to a Good PCB Layout of the Boost Converter PDF | HTML May 3, 2016
Technical article When discharging a super capacitor, drain it all the way! PDF | HTML Sep 17, 2015
Application note AN-2020 Thermal Design By Insight, Not Hindsight (Rev. C) Apr 23, 2013
Analog design Journal Design considerations for a resistive feedback divider in a DC/DC converter Apr 26, 2012
Application note Minimizing Ringing at the Switch Node of a Boost Converter Sep 15, 2006

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos