RDCR-3P-RADIO-MOD

RDCR-3P-RADIO-MOD

Order now

Overview

Radiocrafts’ standard RF modules provide compact, easy-to-use, low cost, low power and high-performance RF solutions for a large number of wireless applications using license-free ISM bands (169 MHz – 2.4 GHz). Using modules, OEM manufacturers without RF design knowledge can easily add wireless technology into their design, reducing time-to-market, cost of design, test and compliance approvals. You can read more about the benefits of using a module here. All Radiocrafts modules are based on TI chipsets. Radiocrafts also offers custom and application specific product development, supporting customers from initial project ideas to volume product delivery.

Radiocrafts’ modules support the following technologies:

  • Wireless M-Bus
  • Mioty
  • RIIM 6LowPAN IP Mesh
  • RIIoT IEEE 802.15.4
  • RC232 – Proprietary Point-to-Point
  • Tinymesh – Proprietary Mesh
  • SIGFOX
  • ZNM
  • KNX
  • Customizable

Radiocrafts recommends you buy a development kit in your evaluation phase of our RF modules as the development kit allows you to quickly and easily create a wireless link or network where you can make a good analysis of the network performance. You can find Radiocrafts RF modules here.

Radiocrafts is a leading RF module and network solution provider. Radiocrafts strives to make modules that are easy to use, require low R&D investments, and are proven in quality by providing extensive, high quality documentation, world class technical support, and a global distribution network. An RF module from Radiocrafts is always pre-certified, fully RF tested during production, and ready to go as soon as you buy it, for a fast to market, proven quality experience.

Radiocrafts is a member of TI’s Third-Party Module network and is headquartered in Oslo, Norway. 

To learn more about Radiocrafts, you can visit our website: https://radiocrafts.com/



Features
  • 12.7 x 25.4 x 3.7 mm compact shielded module for SMD mounting
  • 169 MHz – 2.4 GHz frequency bands
  • Pre-certified for global operation
  • Supporting software and development tools available
  • Extensive, high quality support documentation
  • Reduce time-to-market and cost of design
  • Turn-key design and customization of modules
Low-power 2.4-GHz products
CC2530 Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM

 

Other wireless products
CC2510 2.4 GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory CC2591 2.4 GHz range extender CC2592 2.4 GHz range extender with up to +22 dBm output power

 

RF front-end modules
CC1190 850 - 950MHz RF front end

 

Sub-1 GHz transceivers
CC1020 Single-chip FSK/OOK CMOS wireless transceiver for Narrowband apps in 402-470 and 804-940 MHz range CC1120 High performance Sub-1 GHz wireless transceiver for narrowband systems CC1125 Ultra-high performance Sub-1 GHz wireless transceiver for narrowband systems CC1200 Low power and high performance wireless transceiver

 

Sub-1 GHz wireless MCUs
CC1310 SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash CC1312R SimpleLink™ 32-bit Arm Cortex-M4F Sub-1 GHz wireless MCU with 352kB Flash CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1350 SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol Sub-1 GHz & 2.4 GHz wireless MCU with 128kB Flash CC1352R SimpleLink™ Arm Cortex-M4F multiband Sub-1GHz & 2.4GHz wireless MCU with EdgeAI support
Download View video with transcript Video

Order & start development

Evaluation board

RDCR-RADIO-MOD — Radiocrafts Embedded radio modules

Supported products & hardware

RDCR-RADIO-MOD Radiocrafts Embedded radio modules

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact Radiocrafts AS.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.