RFBEAM-3P-V-LD3-RFB

RFBEAM-3P-V-LD3-RFB

Order now

Overview

The V-LD3-RFB object tracking sensor, powered by TI's IWRL6432 chipset, simplifies the transition from radar evaluation to OEM integration. The sensor supports multi-object tracking and people sensing up to 20 meters and generates detailed 3D point cloud data of moving and stationary targets. The module comes factory-calibrated, tested and preprogrammed with RFbeam's enhanced Motion and Presence Detection Demo, featuring automatic loading of calibration data stored directly on the sensor. Fully compatible with TI's MMWAVE-L-SDK and Radar Toolbox ecosystem, the V-LD3-RFB provides a powerful platform for custom radar developments.

Features
  • Multi-object tracking and people sensing up to 20m
  • Detailed 3D point cloud generation through UART
  • Motion and Presence Detection with human/non-human classification
  • Factory-calibrated, tested and preprogrammed
  • Integrated 2TX / 3RX antenna system with 110° × 50° field of view
  • Optimized for operation in the 57–61GHz band to simplify CE and FCC certification
  • Compact 20mm × 25mm SMT module with optional FFC connection
  • Compatible with TI's MMWAVE-L-SDK and Radar Toolbox

The evaluation kit provides access to UART, SPI, JTAG and CAN-FD interfaces through a single USB-C connection. The kit enables rapid evaluation, firmware development and debugging of custom radar applications based on TI's IWRL6432 platform.

Industrial mmWave radar sensors
IWRL6432 — Single-chip low-power 57-GHz to 64-GHz industrial mmWave radar sensor
Download View video with transcript Video
Photos courtesy of RFbeam Microwave GmbH

Order & start development

Evaluation board

V-LD3-RFB — RFbeam IWRL6432 module

Supported products & hardware

V-LD3-RFB — RFbeam IWRL6432 module

close
Version: null
Release date:
Evaluation board

V-LD3-RFB-EVM — RFbeam IWRL6432 module evaluation kit

Supported products & hardware

V-LD3-RFB-EVM — RFbeam IWRL6432 module evaluation kit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact RFbeam Microwave GmbH.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.