SG-3P-MSPM0LMINS_DEVKIT
Overview
SG-MSPM0L-MinS-DevKit-V1.0 Development board based on TI MSPM0L1106TRHBR chip design, MSPM0L1106TRHBR is a 32MHZ Arm® Cortex-M0 + MCU with 64KB flash memory, 4KB SRAM and 12-bit ADC. All peripherals of the chip are led out from the development board and powered by TYPE-C interface, which can directly verify the function of the chip or plug into the circuit board for direct use. Mainly used in consumer electronics, charge management, security, meter reading, communication module and other industries.
Features
- Arm 32-bit Cortex-M0+ CPU up to 32MHz
- Operating temperature range: -40 °C to 105°C
- Up to 64KB of flash memory, 4KB of SRAM
- High-performance analog peripherals
- Type-C Power supply port
- Leads out all peripheral interfaces and can be directly connected to the breadboard
- Flexible I/O with up to 28 GPIOs
- Dimensions 40 x 62 x 11.3mm
- Includes reference designs and code examples so you can get started quickly
Low-power MCUs
Order & start development
SG_MSPM0LMinS_DevKit — MSPM0L1106 minimal system development board
SG_MSPM0LMinS_DevKit — MSPM0L1106 minimal system development board
Support & training
Video series
View all videosDisclaimer
Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.