SOFTM-3P-BSMART

SOFTM-3P-BSMART

Order now

Overview

Bsmart is a single-site In-System Programmer. It can work with USB, LAN or Bluetooth connection. Graphical User Interface for easy usage. Thanks to its compact size, it is a trueportable solution to operate on a target device during post-production or post-sales processes.
To view supported TI devices see https://smh-tech.com/category/texas-instruments/.

Features
  • LAN, USB and Bluetooth connection and control
  • User-friendly GUI 
  • SDK/API: DLL in C/C++ and C# 
  • Command line control 
  • Data protection with user’s firmware encryption 
  • Device’s security features supported
  • Dynamic memory: change firmware content dynamically for, i.e., serial numbering 
  • Board Supply voltage and current up to 12V and 1A 
  • Pocket-sized format: 128 mm x 70 mm x 18 mm without battery pack 
  • Optional battery pack for a full portability
Automotive powertrain, zonal & chassis control MCUs
F29H859TU-Q1 — Automotive C2000™ 64-bit MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB F29P589DM-Q1 — Automotive 32-bit C2000™ MCU with C29x 200MHz dual core, lockstep, functional safety compliance, F29P589DU-Q1 — Automotive C2000 32-bit MCU with C29x 200MHz dual core, lockstep, functional safety compliance, 4MB

 

Real-time digital power MCUs
F29H850TU — 64-bit C2000™ MCU with C29x 200MHz tri-core, lockstep, functional safety compliance, 4MB
Download View video with transcript Video

Order & start development

Evaluation board

BSMART — SMH Technologies Bsmart programming unit

Supported products & hardware

BSMART — SMH Technologies Bsmart programming unit

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact SMH Technologies.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.