SPRC133
TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power
SPRC133
Overview
The C55x Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C55x devices and hardware abstraction. CSLs will shorten development time by providing standardization and portability.
- C55x CSL (SPRC133): The functions listed in the features section are specifically designed for TMS320C55x DSPs including C5501, C5502, C5509, C5509A, and C5510, C5510A.
- C55x CSL - Low Power: The functions listed in the features section are specifically designed for TMS320C55x Low Power DSPs including C5504/05, C5514/15/17 and C5535/45 devices.
Features
Module Name | C55x CSL - SPRC133 Peripheral Description | Module Name | C55x CSL - Low Power CSL Peripheral Description |
ADC | Analog to digital converter | SAR | 10-bit SAR ADC |
ICACHE | Instruction Cache | ||
DAT | Device-independent data copy/fill | DAT | A data copy/fill module based on the DMA C5505 |
DMA | Direct Memory Access | DMA | Direct Memory Access |
IRQ | Interrupt Controller | INTC | Interrupt Controller |
EMIF | External memory interfaces | NAND | NAND Flash |
GPIO | General-Purpose I/O | GPIO | General-Purpose I/O |
GPT | 32-bit General-Purpose Timer | GPT | 32-bit General-Purpose Timer |
HPI | Host Port Interface | ||
I2C | I2C peripheral | I2C | I2C peripheral |
MMC | Multi-Media Controller | MMC/SD | MMC/SD Controller |
ATAIF | ATAFS Interface to MMC/SD driver | ||
McBSP | Multichannel Buffered Serial Port | I2S | I2S Peripheral |
USB | Universal Serial Bus | USB | USB Core Driver |
USB MSC | USB Mass Storage Class Driver | ||
USB AC | USB Audio Class Driver | ||
PLL | Clock Generator (Phase-Locked Loop) | PLL | Clock Generator (Phase-Locked Loop) |
PWR | Power-Down | ||
RTC | Real Time Clock | RTC | Real Time Clock |
TIMER | Timer | GPT | 32-bit General Purpose Timer |
UART | Universal Asynchronous Receiver Transmitter | UART | Universal Asynchronous Receiver Transmitter |
WDTIM | Watch Dog Timer | WDT | Watch Dog Timer |
MEM | Enable or Disable the Memory Retention Mode for SARAM and DARAM | ||
LCDC | LCD Controller | ||
SDIO | SDIO Driver for MMC/SD Controller | ||
SPI | SPI | Serial Port Interface |
Downloads
Driver or library
Driver or library
C55XCSL-LOWPOWER — TMS320C55x Chip Support Library for C5504/05, C5514/15/17 and C5535/45 devices
Supported products & hardware
Products
Digital signal processors (DSPs)
C55XCSL-LOWPOWER — TMS320C55x Chip Support Library for C5504/05, C5514/15/17 and C5535/45 devices
Products
Digital signal processors (DSPs)
Technical documentation
No results found. Please clear your search and try again.
View all 1
Type | Title | Date | ||
---|---|---|---|---|
User guide | TMS320C55x Chip Support Library API Reference Guide (Rev. J) | 15 Sep 2004 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.