Select a version

Select a version

No results found. Please clear your search and try again.

C55XCSL-LOWPOWER

TMS320C55x Chip Support Library for C5504/05, C5514/15/17 and C5535/45 devices

Select a version
No results found. Please clear your search and try again.
Latest version
Version: 03.08.01.00
Release date: Nov 18, 2019
Products
Audio & radar DSP SoCs
TMS320C5504 — Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 — Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5517 — Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 — Low power C55x fixed point DSP- up to 100MHz TMS320C5533 — Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 — Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC

Release Information

The C55x Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling

the DSP on-chip peripherals for ease of use, compatibility between various C55x devices and hardware abstraction. CSL will

shorten development time by providing standardization and portability.

C55x CSL - Low Power: The functions listed in the features section are specifically designed for TMS320C55x Low Power DSPs

including C5504, C5505, C5514, C5515, C5535, C5545 and C5517 devices.