TECHN-3P-SOM-AXON-AM62

TECHN-3P-SOM-AXON-AM62

From: TechNexion
Order now

Overview

The AXON-AM62x system-on-module (SOM) is the edge processing solution for applications requiring the highest amount of I/O for sensory input, actuation control and edge processing.  At just 37 mm × 58 mm, with a PCB footprint optimized board-to-board connector, AXON modules integrate the AM623 or AM625 SOC, RAM, eMMC, PMIC, LAN PHY and optionally includes a certified combo wireless (WLAN and Bluetooth®) module.

Features
  • 37-mm × 58-mm module with four 80-pin high density interconnects
  • Pre-certified wireless radio (Wi-Fi + Bluetooth)
  • Compatible with TEV-OV5640 and TEVI-OV5640 camera modules
  • Linux Yocto, Android and Ubuntu software
Multimedia & industrial networking SoCs
AM623 Internet of Things (IoT) and gateway SoC with Arm® Cortex®-A53-based object and gesture recognition AM625 Human-machine-interaction SoC with Arm® Cortex®-A53-based edge AI and full-HD dual display
Download View video with transcript Video
Photos courtesy of TechNexion

Order & start development

Evaluation board

TECHN-3P-SOM-AXON-AM62X — System on module based on AM6254 with quad ARM Cortex-A53 and on-board WiFi and Bluetooth module

Supported products & hardware

TECHN-3P-SOM-AXON-AM62X System on module based on AM6254 with quad ARM Cortex-A53 and on-board WiFi and Bluetooth module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM62X Software development kit for AM62 processors

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact TechNexion.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.