TECHN-3P-TEVI-OV5640

TECHN-3P-TEVI-OV5640

From: TechNexion
Order now

Overview

Camera module evaluation kit from TechNexion compatible with evaluation modules (EVMs) and single-board computers (SBCs) featuring AM6x processors.

Sensor - OmniVision OV5640 MIPI-CSI2 CMOS image sensor: up to 5MP resolution, color, rolling shutter, and on-chip ISP.

Lens - 84 Degree M12 Lens with IR-Cut Filter

Connector - adapter board converting from TechNexion 70-pin camera connector to standard 15-pin and 22-pin FFC connectors common to multiple EVMs and SBCs

Features
  • 24.5 mm x 24.5 mm PCB size, 21.4 mm pitch for mounting holes
  • 15-pin and 22-pin standard FFC connector type
  • MIPI-CSI2 interface, I2C communication
  • Bare PCB, M12 S-mount with 84-degree FOV lens installed
  • Power delivered through FFC at 3.3V, 2.8V and 1.8V rails generated by adapter board
  • OV5640 image sensor with upstream Linux driver and on-chip ISP
  • VizionViewer™ SDK for Linux
Download View video with transcript Video
Photos courtesy of TechNexion

Order & start development

Evaluation board

TEVI-OV5640-C-S84-IR-15 — OV5640 5MP rolling shutter camera module kit with 15-pin FFC connector

Supported products & hardware

TEVI-OV5640-C-S84-IR-15 OV5640 5MP rolling shutter camera module kit with 15-pin FFC connector

close
Version: null
Release date:
Third-party accessory

TEVI-OV5640-C-S84-IR-22 — OV5640 5MP rolling shutter camera module kit with 22-pin FFC connector

Supported products & hardware

TEVI-OV5640-C-S84-IR-22 OV5640 5MP rolling shutter camera module kit with 22-pin FFC connector

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Related design resources

Hardware development

EVALUATION BOARD
BEAGL-PLAY-SBC BeaglePlay® single-board computer from the BeagleBoard.org foundation based on AM62x SK-AM62A-LP AM62A starter kit for low-power Sitara™ processors SK-AM62B-P1 AM62x starter kit evaluation module with PMIC

Support & training

Third-party support
TI does not offer ongoing direct design support for this hardware. For support while working through your design, contact TechNexion.

Videos

Disclaimer

Certain information and resources (including links to non-TI sites) above may be provided by a third-party partner, and is included here merely for your convenience. TI is not the provider of, and is not responsible for, the content of such information and resources, and you should evaluate them carefully for your intended uses and on your own behalf. The inclusion of such information and resources here does not imply endorsement of any third-party company by TI, and shall not be construed as a warranty or representation regarding the suitability of any third-party products or services, either alone or in combination with any TI product or service.