TI-BT-4-2-STACK-LINUX-ADDON

TI-BT-4-2-STACK-LINUX-ADDON

Downloads

Overview

This package contains the install package, pre-compiled object of the TI Bluetooth Stack and Platform Manager, and pre-compiled object with source of sample applications to easily upgrade the default LINUX EZSDK Binary on an AM335x EVM. The software was built with Linaro GCC 4.7 and can be added to Linux SDKs that use similar toolchains on other platforms including AM437x EVM and AM57xx EVM.

The Bluetooth stack is fully qualified (QDID 85355 and QDID 69886), provides simple command line based sample applications to speed development, and upon request has MFi capability.

For Licensing Information, Release Notes and Profiles supported, please download the package.

Software block overview:

  • TI BT 4.2 Stack for Linux – Software components
    • Bluetopia:
      • Dual mode Classic Bluetooth (BR/EDR) and Bluetooth Low Energy (BLE) protocol stack and profiles.
      • Supports Bluetooth Core Specification v4.2
      • Supports WL183X and CC2564C
      • More details can be found in https://www.ti.com/tool/tibluetoothstack-sdk
    • Bluetopia PM:
      • The Bluetopia Platform Manager is a client-server add-on that enables multiple applications to simultaneously communicate with the Bluetopia Stack.
      • Each application will be linked to BluetopiaPM Client library which handles the communications to a single BluetopiaPM server daemon that hosts the Bluetopia stack.
    • Platform Adaptation Driver:
      • Direct connection to standard TTY driver and GPIO sysfs.
      • GPIO number and TTY id should be provided through Linux Device Tree in the ‘tibt’ section.
    • Serial Driver:
      • The Linux Adaptation Layer interfaces the UART through platform specific driver.

 


          Click on the picture above to enlarge image.

Features
  • Dual mode Classic Bluetooth (BR/EDR) and Bluetooth Low Energy (BLE) Stack
    • Bluetooth Core Specification v4.2
  • Platform Manager Framework to enable multiple client applications to use the stack.
  • User space applications and stack that do not require specific kernel modules.
  • Compiled with Linaro GCC 4.7 toolchain with hardware floating point support.
  • Easy integration with Linux SDK with kernel 3.8 and above.
  • Plug-in for GStreamer (Open Source Audio Framework)
  • Sample Applications are provided in Platform Manager level (as multiple client apps connected to a single stack daemon)

 

 
 Profile/ServiceRoleSample Application
Supported Classic Bluetooth Profiles

Advanced Audio Distribution Profile (A2DP)

Source
Sink
Supported
Audio/Video Remote Control Profile (AVRCP)Target
Controller
Supported
File Transfer Profile (FTP)Server
Client
Supported
Generic Access Profile (GAP)N/ASupported
Headset Profile (HSP)Audio Gateway
Headset
Supported
Hands Free Profile (HFP)Audio Gateway
Hands Free Unit
Supported
Human Interface Device Profile (HID)Host DeviceSupported
Message Access Profile (MAP)Server
Client
Supported
Object Push Profile (OPP)Server
Client
Supported
Personal Area Network Profile (PAN)Network Access Point
PAN User
Group Ad-hoc Network
Supported
Phone Book Access Profile (PBAP)Server
Client
Supported
Supported Bluetooth Low Energy (BLE) ProfilesBattery Service (BAS)N/ASupported
Cycling Speed and Cadence Profile (CSCP)Collector
Sensor
Supported
Find Me Profile (FMP)Target
Locator
Supported
Generic Attribute Profile (GATT)Server
Client
Supported
Heart Rate Profile (HRP)Collector
Sensor
Supported
HID over GATT Profile (HOGP)Host DeviceSupported
iBeaconN/ASupported
Link Loss ServiceN/ASupported
Immediate Alert ServiceN/ASupported
TX Power ServiceN/ASupported
Proximity Profile (PXP)Monitor
Reporter
Supported
Download View video with transcript Video

Downloads

Driver or library

TI-BT-4-2-STACK-LINUX-ADDON — TI Bluetooth 4.2 Stack Add-On for Linux Platforms With WL183x and CC2564C

lock = Requires export approval (1 minute)
Supported products & hardware

TI-BT-4-2-STACK-LINUX-ADDON — TI Bluetooth 4.2 Stack Add-On for Linux Platforms With WL183x and CC2564C

close
Latest version
Version: null
Release date: Aug 23, 2024

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
WILINK-BT_WIFI-WIRELESS_TOOLS — WiLink™ Wireless Tools for WL18XX modules
DRIVER OR LIBRARY
CC256XC-BT-SP — Bluetooth® Service Pack for CC256xC WL18XX-BT-SP — Bluetooth service pack for WL18xx
SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AM335X — Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos