TIDA-00076

TIDA-00076

Design files

Overview

This reference design discusses the use of the TSW3085EVM with the TSW3100 pattern generator to test adjacent channel power ratio (ACPR) and error vector magnitude (EVM) measurements of LTE baseband signals. By using the TSW3100 LTE GUI, patterns are loaded into the TSW3085EVM which is comprised of the DAC3482, TRF3705, and LMK04806.

Features
  1. Hardware reference design and Demonstration platform for a complete digital to RF transmitter
  2. A Process and setup to test performance metrics for modulated signals such as Error vector Magnitude (%EVM) and Adjacent Channel Power Ratio (ACPR) are provided
  3. Results are tabulated for external clocking of the DAC and also for using the internal PLL of the DAC
  4. An easy to use evaluation platform to make standards compliant measurements
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR651.PDF (73 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR652.ZIP (2276 KB)

PCB layer plot file used for generating PCB design layout

TIDR650.PDF (447 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock buffers

CDCV304General purpose and PCI-X 1:4 LVCMOS clock buffer

Data sheet: PDF | HTML
Clock jitter cleaners

LMK04806Low-noise clock jitter cleaner with dual cascaded PLLs and integrated 2.5-GHz VCO

Data sheet: PDF | HTML
DC/DC converters

TPS622902.25MHz 1A Step-Down Converter in 2x2mm SON Package

Data sheet: PDF | HTML
DC/DC converters

TPS62420Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC3482Dual-Channel, 16-Bit, 1.25-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS24005.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
IQ modulators

TRF3705300MHz to 4GHz Quadrature Modulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A801-A, high-PSRR, ultra-low-dropout voltage regulator with low-IQ & enable

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

TSW3085EVM — Wideband Transmit Signal Chain Evaluation Board and Reference Design

This reference design discusses the use of the TSW3085EVM with the TSW3100 pattern generator to test adjacent channel power ratio (ACPR) and error vector magnitude (EVM) measurements of LTE baseband signals. By using the TSW3100 LTE GUI, patterns are loaded into the TSW3085EVM which is comprised of (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00076 Adjacent Channel Power Ratio (ACPR) and Error Vector Magnitude (%EVM) Measurements
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TSW3085EVM Wideband Transmit Signal Chain Evaluation Board and Reference Design

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00076 Adjacent Channel Power Ratio (ACPR) and Error Vector Magnitude (%EVM) Measurements

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide TSW3085EVM ACPR and EVM Measurements (TIDA-00076 Reference Guide) Dec 29, 2011

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos