TIDA-00090

TIDA-00090

Design files

Overview

This reference design, featuring the TLV320AIC3256 audio codec, is a fully-functional USB powered streaming audio platform that allows external audio sources to be connected to the USB port of a PC or laptop. User control is provided via a powerful, easy-to-use Windows-based GUI.

Software development for the TLV320AIC3256 is supported through TI's comprehensive PurePath™ Studio Development Environment. A powerful, easy-to-use tool designed specifically to simplify software development on the TLV320AIC3xxx miniDSP audio platform. The Graphical Development Environment consists of a library of common audio functions that can be dragged-and-dropped into an audio signal flow and graphically connected together. The DSP code can then be assembled from the graphical signal flow with the click of a mouse.

The USB Audio Reference Design is operational with one USB cable connection to a PC. The USB connection provides power, control, and streaming audio data to the EVM for reduced setup and configuration.

Features
  • Full-featured board for streaming USB audio
  • Power, control, and streaming audio data provided through USB – no other ports needed
  • Design provides many test points for easy analysis with other circuits and input devices
  • Completely compatible with TI’s PurePath™ Studio Development environment
  • Download View video with transcript Video

    Design files & products

    Design files

    Download ready-to-use system files to speed your design process.

    TIDU225.PDF (4163 KB)

    Test results for the reference design, including efficiency graphs, test prerequisites and more

    TIDR408.ZIP (31 KB)

    Complete listing of design components, reference designators, and manufacturers/part numbers

    TIDC283.ZIP (861 KB)

    Design file that contains information on physical board layer of design PCB

    TIDR407.PDF (92 KB)

    Detailed schematic diagram for design layout and components

    Products

    Includes TI products in the design and potential alternatives.

    Audio CODECs

    TLV320AIC3256 — Very Low-Power Stereo Codec with miniDSP and DirectPath™ HP Amplifier

    Data sheet: PDF | HTML
    I2C & I3C level shifters, buffers & hubs

    PCA9517 — 2-bit level-translating 400-kHz I2C/SMBus buffer/repeater

    Data sheet: PDF
    Linear & low-dropout (LDO) regulators

    TPS736 — 400mA high-accuracy ultra-low-dropout voltage regulator with reverse current protection and enable

    Data sheet: PDF | HTML

    Start development

    Hardware development

    Evaluation board

    TLV320AIC3256EVM-U — TLV320AIC3256EVM-U Evaluation Module

    This reference design, featuring the TLV320AIC3256 audio codec, is a fully-functional USB powered streaming audio platform that allows external audio sources to be connected to the USB port of a PC or laptop. User control is provided via a powerful, easy-to-use Windows-based GUI.

    Software (...)

    Supported products & hardware

    Supported products & hardware

    Hardware development
    Reference design
    TIDA-00090 — USB Audio Reference Design
    In stock
    Limit:
    Out of stock on TI.com
    Not available on TI.com

    TLV320AIC3256EVM-U — TLV320AIC3256EVM-U Evaluation Module

    close
    Latest version
    Version: null
    Release date:
    Hardware development
    Reference design
    TIDA-00090 — USB Audio Reference Design

    Technical documentation

    star
    = Top documentation selected by TI
    No results found. Please clear your search and try again.
    View all 2
    Top documentation Type Title Format options Date
    * Test report TIDA-00090 Test Results Feb 11, 2014
    User guide TLV320AIC3256EVM-U Evaluation Module (Rev. B) Oct 25, 2012

    Support & training

    TI E2E™ forums with technical support from TI engineers

    View all forum topics

    Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

    If you have questions about quality, packaging or ordering TI products, see TI support.

    Videos