TIDA-00091

TIDA-00091

Design files

Overview

Note: TIDA-00091 was implemented using hardware from PMP6659.

The Class 4 – Wide Input Range, 15W Power over Ethernet (PoE) Converter reference design is intended as an evaluation module for users to develop end-products for IP security camera applications.  This reference design has been optimized for its wide input voltage range; delivering an output power of 12-V at 1.25-A (15-W) from either an adapter input (10.8 to 57-VDC or 18 to 32-VAC) or power over Ethernet.  The wide input voltage range makes this design compatible with legacy applications where 12- or 24-VDC, or 24-VAC auxiliary power is used.

Features

• Input Voltage Range of 10.8 to 57-VDC, 18 to 32-VAC, or PoE
• 12-V at 1.25-A output
• Isolated Flyback with synchronous rectifier for high-efficiency
• Uses TPS23756 high-power PoE interface and DC/DC controller
• Supports hardware Class 4 from the IEEE 802.3at standard

Output voltage options TIDA-00091.1
Vin (Min) (V) 10.8
Vin (Max) (V) 57
Vout (Nom) (V) 12
Iout (Max) (A) 1.25
Output Power (W) 15
Isolated/Non-Isolated Isolated
Input Type DC
Topology Flyback- Synchronous^POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU190.PDF (3522 KB)

Reference design overview and verified performance test data

TIDU217.PDF (337 KB)

Detailed overview of design layout for component placement

TIDU218.PDF (296 KB)

Detailed overview of design layout for component placement

TIDR392.ZIP (28 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC271.ZIP (382 KB)

Files used for 3D models or 2D drawings of IC components

TIDC272.ZIP (1834 KB)

Design file that contains information on physical board layer of design PCB

TIDU216.PDF (1382 KB)

PCB layer plot file used for generating PCB design layout

TIDR391.PDF (352 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Powered devices

TPS23756Class 4 PoE PD with flyback/forward DC-DC controller & 12V-57V adapter support

Data sheet: PDF | HTML
Shunt voltage references

TL431Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Class-4 Wide-Input-Range 15-W Power over Ethernet (PoE) Converter Design Guide Jan 9, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos