TIDA-00094

TIDA-00094

Design files

Overview

This reference design shows a quad channel, 14-bit, 250-Msps digitizer with wide input range using the LMH6881 programmable differential amplifier and ADS4449 quad-channel, 14-bit, 250-Msps ADC. This combination allows an input voltage range of approximately 1 Vpp to 100 uVpp (4 dBm to -75 dBm) while maintaining a minimum SNR of 6 dB. Performance versus input frequency is shown for both AC and DC coupled applications. Various options for common-mode voltages, power supplies, and interfaces are discussed and measured to meet the requirements of a variety of applications. Anti-aliasing filter examples are shown along with the performance improvements that they provide.

Features
  • Gain range of 6-dB to 26-dB allows wide input voltage range of 100 uVpp to 1 Vpp
  • Allows single-ended or differential input source
  • SFDR > 77 dBFs, SNR > 71 dBFS
  • Examples of both AC and DC coupled interfaces
  • Demonstrates anti-aliasing filter design and performance gains
  • Common mode voltage considerations for best performance are discussed
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU174.PDF (542 KB)

Reference design overview and verified performance test data

TIDRDZ9.PDF (305 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCA30.ZIP (1596 KB)

Detailed schematic diagram for design layout and components

TIDRDZ8.PDF (179 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62420 — Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

Data sheet: PDF | HTML
High-speed ADCs (≥10 MSPS)

ADS4449 — Quad-Channel, 14-Bit, 250-MSPS Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Hot-swap controllers

TPS2400 — 5.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A80 — 1-A, high-PSRR, ultra-low-dropout voltage regulator with low-IQ & enable

Data sheet: PDF | HTML
RF variable gain amplifiers (VGAs)

LMH6881 — 2.4GHz Programmable Differential Amplifier with Gain Control

Data sheet: PDF | HTML
RF variable gain amplifiers (VGAs)

LMH6882 — 2.4 GHz Dual Programmable Differential Amplifier with Gain Control

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Quad-Channel 250-Msps Digitizer With Variable Gain Amplifier Design Guide Mar 30, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos