Product details

2nd harmonic (dBc) -70 3rd harmonic (dBc) 76 Frequency of harmonic distortion measurement (MHz) 200 Acl, min spec gain (V/V) 2 Architecture Fully Differential ADC Driver, VGA BW at Acl (MHz) 2400 Gain (max) (dB) 26 Gain (min) (dB) 6 Step size (dB) 0.25 Type RF VGA Iq per channel (typ) (mA) 50 Number of channels 2 Rating Catalog Operating temperature range (°C) -40 to 85 Slew rate (typ) (V/µs) 6000 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Vs (min) (V) 4.75 Vs (max) (V) 5.25
2nd harmonic (dBc) -70 3rd harmonic (dBc) 76 Frequency of harmonic distortion measurement (MHz) 200 Acl, min spec gain (V/V) 2 Architecture Fully Differential ADC Driver, VGA BW at Acl (MHz) 2400 Gain (max) (dB) 26 Gain (min) (dB) 6 Step size (dB) 0.25 Type RF VGA Iq per channel (typ) (mA) 50 Number of channels 2 Rating Catalog Operating temperature range (°C) -40 to 85 Slew rate (typ) (V/µs) 6000 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.25 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 4.75 Vs (min) (V) 4.75 Vs (max) (V) 5.25
WQFN (NJK) 36 36 mm² 6 x 6
  • Small Signal Bandwidth: 2400 MHz
  • OIP3 @ 100 MHz: 42 dBm
  • HD3 @ 100 MHz: –100 dBc
  • Noise Figure: 9.7 dB
  • Voltage Gain: 26 dB to 6 dB
  • Voltage Gain Step Size: 0.25 dB
  • Input Impedance: 100 Ω
  • Parallel and Serial Gain Control
  • Power Down Capability
  • Small Signal Bandwidth: 2400 MHz
  • OIP3 @ 100 MHz: 42 dBm
  • HD3 @ 100 MHz: –100 dBc
  • Noise Figure: 9.7 dB
  • Voltage Gain: 26 dB to 6 dB
  • Voltage Gain Step Size: 0.25 dB
  • Input Impedance: 100 Ω
  • Parallel and Serial Gain Control
  • Power Down Capability

The LMH6882 is a high-speed, high-performance programmable differential amplifier. With a bandwidth of 2.4 GHz and high linearity of 42 dBm OIP3, the LMH6882 is suitable for a wide variety of signal conditioning applications.

The LMH6882 programmable differential amplifier combines the best of both fully differential amplifiers and variable-gain amplifiers. The device offers superior noise and distortion performance over the entire gain range without external resistors, enabling the use of just one device and one design for multiple applications requiring different gain settings.

The LMH6882 is an easy-to-use amplifier that can replace both fully differential, fixed-gain amplifiers as well as variable-gain amplifiers. The LMH6882 requires no external gain-setting components and supports gain settings from 6 dB to 26 dB with small, accurate 0.25-dB gain steps. As shown in the adjacent voltage gain chart the gain steps are very accurate over the entire gain range. With an input impedance of 100 Ω, the LMH6882 is easy to drive from a variety of sources such as mixers or filters. The LMH6882 also supports 50-Ω single-ended signal sources and supports DC- and AC-coupled applications.

Parallel gain control allows the LMH6882 to be soldered down in a fixed-gain so that no control circuit is required. If dynamic gain control is desired, the LMH6882 can be changed with SPI™ serial commands or with the parallel pins.

The LMH6882 is fabricated in TI’s CBiCMOS8 proprietary complementary silicon germanium process and is available in a space-saving, thermally enhanced 36-pin WQFN package. The same amplifier is offered in a single package as the LMH6881.

The LMH6882 is a high-speed, high-performance programmable differential amplifier. With a bandwidth of 2.4 GHz and high linearity of 42 dBm OIP3, the LMH6882 is suitable for a wide variety of signal conditioning applications.

The LMH6882 programmable differential amplifier combines the best of both fully differential amplifiers and variable-gain amplifiers. The device offers superior noise and distortion performance over the entire gain range without external resistors, enabling the use of just one device and one design for multiple applications requiring different gain settings.

The LMH6882 is an easy-to-use amplifier that can replace both fully differential, fixed-gain amplifiers as well as variable-gain amplifiers. The LMH6882 requires no external gain-setting components and supports gain settings from 6 dB to 26 dB with small, accurate 0.25-dB gain steps. As shown in the adjacent voltage gain chart the gain steps are very accurate over the entire gain range. With an input impedance of 100 Ω, the LMH6882 is easy to drive from a variety of sources such as mixers or filters. The LMH6882 also supports 50-Ω single-ended signal sources and supports DC- and AC-coupled applications.

Parallel gain control allows the LMH6882 to be soldered down in a fixed-gain so that no control circuit is required. If dynamic gain control is desired, the LMH6882 can be changed with SPI™ serial commands or with the parallel pins.

The LMH6882 is fabricated in TI’s CBiCMOS8 proprietary complementary silicon germanium process and is available in a space-saving, thermally enhanced 36-pin WQFN package. The same amplifier is offered in a single package as the LMH6881.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet LMH6882 DC to 2.4-GHz, High-Linearity, Dual, Programmable Differential Amplifier datasheet (Rev. D) PDF | HTML 06 Dec 2015
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
More literature Featured High Speed Differential Amplifiers 23 Oct 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH6882EVAL — LMH6882 Evaluation Module

The LMH6882EVAL is an easy to use, fully assembled, evaluation kit for the LMH6882 Programmable Gain Amplifier. The LMH6882EVAL has been designed to provide high performance measurements using single ended test equipment. The LMH6882EVAL has also been designed to be modified by the user for (...)
User guide: PDF
Not available on TI.com
Simulation model

LMH6881 TINA-TI Reference Design

SNOM334.TSC (3443 KB) - TINA-TI Reference Design
Simulation model

LMH6881 TINA-TI Spice Model

SNOM335.ZIP (11 KB) - TINA-TI Spice Model
Reference designs

TIDA-00094 — Quad-Channel 250-Msps Digitizer with Variable Gain Amplifier Reference Design

This reference design shows a quad channel, 14-bit, 250-Msps digitizer with wide input range using the LMH6881 programmable differential amplifier and ADS4449 quad-channel, 14-bit, 250-Msps ADC. This combination allows an input voltage range of approximately 1 Vpp to 100 uVpp (4 dBm to -75 dBm) (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJK) 36 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos