TIDA-00096
Wireless Heart Monitor with Bluetooth Low Energy
TIDA-00096
Overview
The Wireless Heart Rate Monitor with Bluetooth low-energy (BLE) is intended as a reference design that customers can use to develop end-products for battery-powered, 3-channel health and fitness electrocardiogram (ECG) applications. The ADS1293 is a highly integrated low-power analog front end (AFE) which features three high-resoluiton ECG channels. The CC2541 system-on-chip (SoC) adds a BLE wireless feature to the platform which enables seamless connectivity to an iPhone(R) or an iPad(R) through a configurable iOS application where the end-user can remotely monitor a patient's heart rate data.
Features
- Supports 5-Lead ECG applications
- Easily monitor heart rate data via an iOS Mobile App
- Powered by a lithium-ion battery
- Interference from outside RF sources are rejected by EMI filters integrated in the ADS1293
- Firmware provided as open source to enable quick time to market for customers
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Wireless Heart-Rate Monitor Design Guide (Rev. A) | Jul 8, 2014 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.