TIDA-00110

TIDA-00110

Design files

Overview

This reference design enables up to 4 Resistor Temperature Detectors (RTD) to be connected through one ADC in manner such that the solution is both compact and modular. Communication from the ADC to the processor is though an SPI interface. If 8 RTDs are required for an application, simply connect up one more of these modules. This solution is flexible to where it can handle 2 wire, 3 wire or 4 wire type RTDs.

Features
  • Based on the ADS1248 24-Bit Delta-Sigma (ΔΣ) ADC With Internal PGA and Selectable Gain up to 128
  • Can Measure 2-, 3-, or 4-Wire RTD Inputs
  • Multiplexer (Analog Switch) to Switch Excitation Currents for Four RTD Inputs
  • Uses Ratiometric Measurement for Higher Accuracy
  • Accuracy < ±2°C Without Calibration for Pt100
  • I2C I/O Expander for ADC Interface Control and Excitation Current Switching Provided (No External I/Os Required)
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU575.PDF (4975 KB)

Reference design overview and verified performance test data

TIDRCG5.PDF (455 KB)

Detailed overview of design layout for component placement

TIDRCG4.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCL2.ZIP (3158 KB)

Files used for 3D models or 2D drawings of IC components

TIDC853.ZIP (478 KB)

Design file that contains information on physical board layer of design PCB

TIDRCG6.PDF (2249 KB)

PCB layer plot file used for generating PCB design layout

TIDRCG3.PDF (545 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

TS3A5017 — 3.3-V, 4:1, 2-channel general-purpose analog multiplexer

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA6408A — 8-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A16 — 100-mA, 60-V, ultra-low-IQ, low-dropout (LDO) voltage regulator with power good and enable

Data sheet: PDF | HTML
MOSFETs

CSD17571Q2 — 30-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
Precision ADCs

ADS1148 — 16-bit 2-kSPS ADC with PGA, reference and IDAC for precision sensor measurement

Data sheet: PDF | HTML
Precision ADCs

ADS1248 — 24-bit, 2-kSPS, eight-channel delta-sigma ADC for precision sensor measurement

Data sheet: PDF | HTML

Start development

Software development

GUI for evaluation module (EVM)

TIDC854 — TIDA-00110 RTD GUI

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00110 — Analog Front End (AFE) for Sensing Temperature in Smart Grid Applications Using RTD Reference Design

TIDC854 — TIDA-00110 RTD GUI

close
Latest version
Version: 01.00.00.00
Release date: Jan 7, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00110 — Analog Front End (AFE) for Sensing Temperature in Smart Grid Applications Using RTD Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc854 or www.ti.com/lit/xx/tidc854/tidc854.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC854. Please update any bookmarks accordingly.
Support software

TIDC855 — TIDA-00110 Temperature Measurement With RTD for Transformer/Generator Protection

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00110 — Analog Front End (AFE) for Sensing Temperature in Smart Grid Applications Using RTD Reference Design

TIDC855 — TIDA-00110 Temperature Measurement With RTD for Transformer/Generator Protection

close
Latest version
Version: 01.00.00.00
Release date: Jan 7, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00110 — Analog Front End (AFE) for Sensing Temperature in Smart Grid Applications Using RTD Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc855 or www.ti.com/lit/xx/tidc855/tidc855.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC855. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Analog Front End for Sensing Temperature in Smart Grid Applications Using RTD Dec 22, 2014
User guide TIDA-00110 Code Examples Nov 18, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos