TIDA-00112

5V, 3-Phase, Sensorless Motor System With Variable Speed Control

TIDA-00112

Design files

Overview

This reference design provides a simple way to spin and control a 5V, 3-phase, BLDC fan motor with minimum development time and overhead. It utilizes the DRV10866, a sensorless BLDC motor driver, for the power stage and a TLC555 timer to provide a variable duty cycle PWM signal for speed control. The DRV10866 uses a 150 degree sensorless BEMF control scheme that takes away the need for external sensors on the motor.

Features
  • Low Voltage, 150 Degree BEMF Sensorless Motor Control
  • Speed Control Through Onboard Potentiometer
  • Compact Board Size (Can Fit Onto Fan Itself)
  • Can Be Powered From Micro-USB Cable, No Power Supply Required
  • Low Development Overhead, Design is Orderable and Tested
  • No Firmware Required, No MCU Required
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU004.PDF (162 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR293.PDF (102 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC025.ZIP (139 KB)

Detailed schematic diagram for design layout and components

TIDR292.PDF (68 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Integrated control BLDC drivers

DRV108665-V nominal, 0.85-A peak sensorless trapezoidal control, 3-phase BLDC motor driver

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DRV10866EVM — DRV10866 Evaluation Module for 5V, 3-Phase, Sensorless, Brushless DC Motor Driver

This reference design provides a simple way to spin and control a 5V, 3-phase, BLDC fan motor with minimum development time and overhead. It utilizes the DRV10866, a sensorless BLDC motor driver, for the power stage and a TLC555 timer to provide a variable duty cycle PWM signal for speed control. (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00112 5V, 3-Phase, Sensorless Motor System With Variable Speed Control
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV10866EVM DRV10866 Evaluation Module for 5V, 3-Phase, Sensorless, Brushless DC Motor Driver

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00112 5V, 3-Phase, Sensorless Motor System With Variable Speed Control

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00112 Test Results Nov 13, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos