TIDA-00119

TIDA-00119

Design files

Overview

TIDA-00119  is a complete, highly-integrated PLC analog input module front-end reference design that is designed and tested to meet IEC61000-4 standards for industrial automation systems. The design can be configured for 4 differential inputs or 8 single-ended inputs with 12-bit ADC resolution and a sample rate of up to 1MSPS. These inputs can also be programmed to take current or voltage inputs with selectable ranges. The design also includes an isolated power supply providing all necessary module voltages, input surge and ESD protection and an isolated digital data interface that can be connected to any microcontroller, FPGA or ASIC via SPI interface. Full documentation, test results, design files and necessary firmware are  available to help reduce time to market.

Features
  • Designed to comply with IEC61000-4 standards for ESD, EFT and Surge
  • Up to 8 channels user programmable inputs and configurable over-range capability of 20%
  • Four Voltage Inputs: 3 Single ended & 1Differential with impedance > 1M ±10V, ±5V, ±2.5V, 0-10V,0- 5V, Up to ±12V with External Reference
  • Four Current Inputs:  0-20 mA, 4-20 mA (with input impedance of 250Ω)
  • Accuracy over entire input range
  • Voltage: < ±0.2% full scale at 25 °C
  • Current: < ±0.35% full scale at 25 °C
  • On-board isolated Flybuck power supply with inrush current protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDR386.ZIP (29 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC265.ZIP (803 KB)

Design file that contains information on physical board layer of design PCB

TIDU211.PDF (998 KB)

PCB layer plot file used for generating PCB design layout

TIDC266.ZIP (1943 KB)

Detailed schematic diagram for design layout and components

TIDR385.PDF (452 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM5017 — 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator

Data sheet: PDF | HTML
Digital isolators

ISO7141CC — 4-channel, 3/1, digital isolator

Data sheet: PDF | HTML
Hot-swap controllers

LM5069 — 9-V to 80-V hot swap controller with power limiting

Data sheet: PDF
Linear & low-dropout (LDO) regulators

TPS715 — 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30 — 200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision ADCs

ADS8638 — 12-Bit 8-Channel Bipolar SAR With Software-Selectable Input Ranges

Data sheet: PDF
Precision op amps (Vos<1mV)

OPA4140 — Quad-channel, 11-MHz, low-noise 36-V JFET precision operational amplifier with rail-to-rail output

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide 12-Bit 4/8 Channel Integrated Analog Input Module for PLCs Design Guide Jan 10, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00163 — Isolated RS-232 to UART Converter Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos