TIDA-00141

TIDA-00141

Design files

Overview

This TIDA-00141 reference design provides a quick setup guide for a push-to-open/push-to-close motor drive system that enables the actuation of a flip up display for infotainment systems. This solution also demonstrates two methods of feedback: one using limit switches and the other taking advantage of the current limit setting on the motor driver. Enabling a quick solution for faster time to market, this design uses all automotive qualified devices, allows direct battery connection, and requires no software effort.   This design incorporates theTPS65320EVM board to create the solution.

Features
  • Push to Open/Push to Close Folding Display brushed motor drive solution without an MCU
  • Wide input voltage range of 3.6V to 40V for power IC
  • Linear/Switcher combination circuit enables low standby currents
  • Supports actuator motors with currents up to 1A
  • Small solution size with efficient layout considerations
  • AEC-Q100 qualified devices
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU333.PDF (298 KB)

Reference design overview and verified performance test data

TIDU282.PDF (479 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR509.PDF (119 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC359.ZIP (268 KB)

Design file that contains information on physical board layer of design PCB

TIDC360.ZIP (884 KB)

Detailed schematic diagram for design layout and components

TIDR508.PDF (337 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC2G08-Q1 — Automotive, 2-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength AND gate

Data sheet: PDF | HTML
Brushed DC (BDC) motor drivers

DRV8832-Q1 — Automotive 7-V, 1-A, H-bridge motor driver with voltage regulation

Data sheet: PDF | HTML
D-type flip-flops

SN74LVC2G74-Q1 — Automotive Catalog Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset

Data sheet: PDF
ESD protection diodes

TPD2E001-Q1 — Automotive Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF
Inverting buffers & drivers

SN74LVC2G14-Q1 — Automotive 2-ch, 1.65-V to 5.5-V inverters with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Multi-channel ICs (PMICs)

TPS65320D-Q1 — Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator

Data sheet: PDF | HTML
OR gates

SN74LVC1G32-Q1 — Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3809-Q1 — Automotive, 3-pin voltage supervisor (reset IC) with active-low, push-pull reset

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide TIDA-00141 Overview May 7, 2014
* Test report TIDA-00141 Test Results Apr 9, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos