SN74LVC2G14-Q1

ACTIVE

SN74LVC2G14-Q1

ACTIVE

Product details

Technology family LVC Number of channels 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LVC Number of channels 2 IOL (max) (mA) 32 IOH (max) (mA) -32 Supply current (max) (µA) 10 Input type Schmitt-Trigger Output type Push-Pull Features Balanced outputs, Over-voltage tolerant inputs, Partial power down (Ioff), Very high speed (tpd 5-10ns) Rating Automotive Operating temperature range (°C) -40 to 125
SOT-SC70 (DCK) 6 4.2 mm² (2 mm × 2.1 mm)
  • Qualified for automotive applications
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Max tpd of 5.4ns at 3.3V
  • Low power consumption, 10µA max ICC
  • ±24mA output drive at 3.3V
  • Typical VOLP (output ground bounce)<0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot)>2V at VCC = 3.3V, TA = 25°C
  • Ioff feature supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • Qualified for automotive applications
  • Supports 5V VCC operation
  • Inputs accept voltages to 5.5V
  • Max tpd of 5.4ns at 3.3V
  • Low power consumption, 10µA max ICC
  • ±24mA output drive at 3.3V
  • Typical VOLP (output ground bounce)<0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot)>2V at VCC = 3.3V, TA = 25°C
  • Ioff feature supports partial-power-down mode operation
  • Latch-up performance exceeds 100mA per JESD 78, class II

This dual Schmitt-trigger inverter is designed for 1.65V to 5.5V VCC operation.

This dual Schmitt-trigger inverter is designed for 1.65V to 5.5V VCC operation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
SN74LVC2GU04-Q1 ACTIVE Automotive 2-ch, 1.65-V to 5.5-V inverters New Automotive Unbuffered Inverter

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet SN74LVC2G14-Q1 Automotive Dual Schmitt-Trigger Inverter datasheet (Rev. E) PDF | HTML Jan 27, 2025
Product overview Generate a Power-On Reset Pulse PDF | HTML Jun 14, 2023
More literature Automotive Logic Devices Brochure Aug 27, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

SN74LVC2G14 Behavioral SPICE Model

SCEM616.ZIP (7 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00141 — Automotive Brushed Motor Driver for Flip-up Displays

This TIDA-00141 reference design provides a quick setup guide for a push-to-open/push-to-close motor drive system that enables the actuation of a flip up display for infotainment systems. This solution also demonstrates two methods of feedback: one using limit switches and the other taking (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos