TIDA-00144

TIDA-00144

Design files

Overview

TIDA-00144 reference design consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors found in automotive HVAC damper motor applications. This design features off battery capabilities with 45V maximum operating supply voltage. Along with, internal shutdown functions provided for overcurrent protection, short circuit protection, under voltage lockout and over temperature.

Features
  • Wide Vin (42V Load dump capable)
  • Simple, 2 pin control interface for motor operation
  • On-chip protection enables higher system reliability
  • Sleep function minimizes power consumption (battery drain)
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU289.PDF (269 KB)

Reference design overview and verified performance test data

TIDU288A.PDF (1019 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR523.PDF (126 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC367.ZIP (226 KB)

Design file that contains information on physical board layer of design PCB

TIDR522.PDF (220 KB)

Detailed schematic diagram for design layout and components

TIDC368.ZIP (552 KB)

Detailed schematic diagram for design layout and components

TIDR521.PDF (441 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS777 — 750-mA, 10-V, low-dropout voltage regulator with enable & RESET with delay

Data sheet: PDF
Low-power MCUs

MSP430F1612 — 8 MHz MCU with 55KB Flash, 5KB SRAM, 12-bit ADC, Dual 12-bit DAC, comparator, DMA, I2C/SPI/UART

Data sheet: PDF
Stepper motor drivers

DRV8802 — 45-V, 1.6-A dual H-bridge motor driver with current regulation

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

DRV8802EVM — DRV8802 Evaluation Module

TIDA-00144 reference design consists of a 1.6A, dual H-bridge motor driver and a small number of external components that can drive up to two brushed DC motors found in automotive HVAC damper motor applications. This design features off battery capabilities with 45V maximum operating supply (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00144 — Automotive HVAC Damper Motor Control
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

DRV8802EVM — DRV8802 Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00144 — Automotive HVAC Damper Motor Control

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide TIDA-00144 Overview Apr 11, 2014
* Test report TIDA-00144 Test Results (Rev. A) Nov 18, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos