TIDA-00168

TIDA-00168

Design files

Overview

The sole objective of this reference design is to provide comprehensive details on how to design a simple, robust, and accurate analog front end (AFE) circuit for making precision temperature measurements with thermocouple sensors. TIDA-00168 explains the theory, operation, and complications involved in a step-by-step manner. Additionally, this reference design emphasizes topics like error analysis, the necessity of an anti-aliasing filter, biasing resistors for sensor diagnostics, CJC, linearization technique for sensor data, and the design challenges of printed circuit boards.

Features
  •  Sensor input: K-Type thermocouple
  •  Thermocouple Temperature range of –200°C to 1372°C
  •  Noise free resolution: 0.02ºC
  •  Cold Junction Compensation (CJC) using
  •  Resistance Temperature Detector (RTD) or the internal temperature sensor of the ADS1220
  •  Designed to meet IEC61000-4 Standards:
    • Electrical Fast Transients (EFTs), Electrostatic Discharge (ESD), and Surge
    • Field Transmitter operating temperature range of –40°C to 85°C
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU574.PDF (10770 KB)

Reference design overview and verified performance test data

TIDRBW8.PDF (331 KB)

Detailed overview of design layout for component placement

TIDRBW7.PDF (197 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBX0.ZIP (10040 KB)

Files used for 3D models or 2D drawings of IC components

TIDC772.ZIP (1691 KB)

Design file that contains information on physical board layer of design PCB

TIDRBW9.PDF (1686 KB)

PCB layer plot file used for generating PCB design layout

TIDRBW6.PDF (560 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

I2C & SPI general-purpose I/Os (GPIOs)

TCA953516-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR594916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Precision ADCs

ADS122024-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML
Series voltage references

REF50Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCBV3 — TIDA-00168 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00168 Thermocouple AFE Using RTD or Integrated Temperature Sensor for Cold Junction Compensation (CJC)

TIDCBV3 TIDA-00168 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Feb 28, 2016
Hardware development
Reference design
TIDA-00168 Thermocouple AFE Using RTD or Integrated Temperature Sensor for Cold Junction Compensation (CJC)

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbv3 or www.ti.com/lit/xx/tidcbv3/tidcbv3.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBV3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Thermocouple AFE Using RTD and Internal Temperature Sensor of ADS1220 for CJC Nov 16, 2014

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00095 RTD Temperature Transmitter for 2-wire, 4 to 20-mA Current Loop Systems TIDA-00165 Small Form Factor, 2-Wire 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design TIDA-00189 Isolated Loop Powered Thermocouple Transmitter Reference Design TIDA-00247 Single Chip 2-Wire Loop Powered, 4 to 20mA Current Loop RTD Temperature Transmitter Reference Design TIDA-00459 Highly Efficient Power & Data Transmission for Isolated Low Power Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos