TIDA-00180

TIDA-00180

Design files

Overview

This reference design implements a universal power supply with programmable output voltage and innovative smart eFuse technology for use in a multi-standard position encoder interface module on an industrial drive. The eFuse provides inrush-current and over-current protection as well as user programmable over- and under-voltage protection with limits accurate across the industrial temperature range. This design is realized to meet EMC immunity requirements for ESD, fast transient burst and surge according to IEC61800-3.

Features
  • Power supply design supports different supply voltage requirements for a wide range of position encoders with digital or analog interface
  • Offers a wide-input voltage range, 18 V to 36 V (24-V nominal) and high efficiency (>80%)
  • Output voltage programmable from 5-V to 15-V with <15-mVpp ripple at 300-mA load current
  • Output protection with innovative eFuse technology, inrush-current limitation, and protection against overcurrent, over- and under-voltage. Protection limits are constant across the industrial temperature range
  • Fault handling: disconnect in case of fault, enable pin for power supply reset
  • Power good indicator flags for diagnostics
  • Designed to meet EMC requirements for ESD, EFT and surge according to IEC61800-3
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU533.PDF (4819 KB)

Reference design overview and verified performance test data

TIDRBA4.PDF (179 KB)

Detailed overview of design layout for component placement

TIDRBA3.PDF (35 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBA6.ZIP (2913 KB)

Files used for 3D models or 2D drawings of IC components

TIDC702.ZIP (747 KB)

Design file that contains information on physical board layer of design PCB

TIDRBA5.PDF (1190 KB)

PCB layer plot file used for generating PCB design layout

TIDRBA2.PDF (297 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54040A — 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML
Digital potentiometers (digipots)

TPL0401A-10 — 128-tap single-channel digital potentiometer (digipot) with I2C interface (address 0101110)

Data sheet: PDF | HTML
Protocol & bus switches & muxes

SN74CB3Q3125 — 3.3-V, 1:1 (SPST), 4-channel FET bus switch

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS24750 — 2.5-V to 18-V, 3mΩ, 0.01-12A eFuse with driver for external blocking FET and latch off

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Supply With Programmable Output Voltage and Protection (TIDA-00180) Oct 6, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos