Home Power management Power protection switches & controllers eFuses (integrated hot swaps)

TPS24750

ACTIVE

Product details

Vabsmax_cont (V) 30 Vin (max) (V) 18 Vin (min) (V) 2.5 Current limit (max) (A) 12 Current limit (min) (A) 0.01 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Power good signal, Reverse current blocking when off, Short-circuit protection, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Ron (typ) (mΩ) 3 Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.001 Quiescent current (Iq) (max) (A) 0.0014 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
Vabsmax_cont (V) 30 Vin (max) (V) 18 Vin (min) (V) 2.5 Current limit (max) (A) 12 Current limit (min) (A) 0.01 Features Adjustable OVLO, Adjustable current limit, Adjustable soft start, Current monitoring, Fault output, Power good signal, Reverse current blocking when off, Short-circuit protection, Thermal shutdown, adjustable UVLO Overcurrent response Circuit breaker, Current limiting Fault response Latch-off Ron (typ) (mΩ) 3 Overvoltage response Cut-off Rating Catalog Soft start Adjustable Quiescent current (Iq) (typ) (A) 0.001 Quiescent current (Iq) (max) (A) 0.0014 Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85
VQFN (RUV) 36 24.5 mm² (7 mm × 3.5 mm)
  • 2.5 V to 18 V Bus Operation
  • Continuous Current up to 12 A
  • Integrated MOSFET with RDS(on) of 3 mΩ (Typical)
  • Programmable Current Limit
  • Programmable FET SOA Protection
  • High ILimit Accuracy from 10 mA to 12 A
  • Programmable Fault Timer
  • Fast Breaker for Short-Circuit Protection
  • Programmable VOUT Slew Rate, UV and OV
  • Power-Good and Fault Outputs
  • Analog Load Current Monitor
  • Thermal Shutdown
  • UL 2367 Recognized – File No. E339631
  • 2.5 V to 18 V Bus Operation
  • Continuous Current up to 12 A
  • Integrated MOSFET with RDS(on) of 3 mΩ (Typical)
  • Programmable Current Limit
  • Programmable FET SOA Protection
  • High ILimit Accuracy from 10 mA to 12 A
  • Programmable Fault Timer
  • Fast Breaker for Short-Circuit Protection
  • Programmable VOUT Slew Rate, UV and OV
  • Power-Good and Fault Outputs
  • Analog Load Current Monitor
  • Thermal Shutdown
  • UL 2367 Recognized – File No. E339631

The TPS2475x provide highly integrated load protection for 2.5 V to 18 V applications. The devices integrate a hot swap controller and a power MOSFET in a single package for small form factor applications. These devices protect source, load and internal MOSFET from potentially damaging events. During startup, load current and MOSFET power dissipation are limited to user-selected values. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source.

Programmable FET SOA protection ensures the internal MOSFET operates within its safe operating area (SOA) at all times and the load starts up at a defined ramp rate. This enhances the internal MOSFET performance while improving system reliability. Power good, Fault, and current monitor outputs are provided for system status monitoring and downstream load control.

The devices are available in a 36-pin, 7-mm × 3.5-mm, QFN (RUV) package and fully specified over the –40°C to +125°C operating junction temperature.

The TPS2475x provide highly integrated load protection for 2.5 V to 18 V applications. The devices integrate a hot swap controller and a power MOSFET in a single package for small form factor applications. These devices protect source, load and internal MOSFET from potentially damaging events. During startup, load current and MOSFET power dissipation are limited to user-selected values. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when load is immediately disconnected from source.

Programmable FET SOA protection ensures the internal MOSFET operates within its safe operating area (SOA) at all times and the load starts up at a defined ramp rate. This enhances the internal MOSFET performance while improving system reliability. Power good, Fault, and current monitor outputs are provided for system status monitoring and downstream load control.

The devices are available in a 36-pin, 7-mm × 3.5-mm, QFN (RUV) package and fully specified over the –40°C to +125°C operating junction temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS25981 ACTIVE 2.7-V to 16-V, 10-A, 6-mΩ eFuse with transient overcurrent blanking timer eFuse with smaller package option.
Similar functionality to the compared device.
TPS25982 ACTIVE 2.7-V to 24-V, 2.7-mΩ, 15-A eFuse with hot-swap protection, ±1.5% current monitor & adj. fault mgmt. This product has full integrated low Ron, high current eFuse with accurate load current monitor.

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet TPS2475x 12-A eFuse Circuit Protector with Current Monitor datasheet (Rev. C) PDF | HTML Dec 6, 2018
Certificate TPS2475x UL Certificate of Compliance UL 2367 Apr 10, 2020
Functional safety information eFuse: Safety Certification and why it Matters Mar 18, 2020
E-book 11 Ways to Protect Your Power Path Jul 3, 2019
Application note Basics of eFuses (Rev. A) Apr 5, 2018
Application note Power Multiplexing Using Load Switches and eFuses (Rev. A) Jun 20, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS24750EVM-546 — 12A Integrated Hot-Swap Protector with Current Monitor

TPS24750EVM-546 features a highly sophisticated hot swap controller with integrated MOSFET with built in SOA protection. The EVM provides the user with convenient test points, connectors, and various indicators for full evaluation of the device. TPS24751 will automatically retry while TPS24750 will (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS24750 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM944A.ZIP (37 KB) - PSpice model
Supported products & hardware
Calculation tool

SLVC545 — TPS24750/1 Design Calculator Tool

Supported products & hardware
Calculation tool

TVS-RECOMMENDATION-CALC — TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware
Reference design

TIDA-00172 — Reference Design for an Interface to a Position Encoder with EnDat 2.2

This reference design implements a hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The building blocks include the power supply for the encoder with innovative smart eFuse technology and robust half-duplex RS-485 transceivers including line termination (...)

Supported products & hardware
Reference design

TIDA-00175 — Interface to a 5-V BiSS position encoder reference design

This reference design implements a hardware interface based on the BiSS standard for position or rotary encoders. It supports both BiSS point-to-point and BiSS bus configurations. The building blocks include the power supply for a 5-V BiSS encoder with innovative smart eFuse technology and robust (...)

Supported products & hardware
Reference design

TIDA-00177 — Two-Wire Interface to a HIPERFACE DSL® Encoder Reference Design

The TIDA-00177 reference design is an EMC compliant industrial interface to a two-wire HIPERFACE DSL® encoder. Applications include industrial servo drives.

The design features a 3.3-V supply RS485 transceiver and line termination and coupling for encoder power over RS485 as per HIPERFACE DSL (...)

Supported products & hardware
Reference design

TIDA-00179 — Universal Digital Interface to Absolute Position Encoders Reference Design

TIDA-00179 is an EMC-compliant universal digital interface to connect to absolute position encoders like EnDat 2.2, BiSS®, SSI or HIPERFACE DSL®. This reference design supports a wide-input voltage range from 15 V to 60 V (24-V nom). A connector with 3.3-V logic I/O signals allows for (...)

Supported products & hardware
Reference design

TIDA-00180 — Power Supply with Programmable Output Voltage and Protection for Position Encoder Interfaces

This reference design implements a universal power supply with programmable output voltage and innovative smart eFuse technology for use in a multi-standard position encoder interface module on an industrial drive. The eFuse provides inrush-current and over-current protection as well as user (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RUV) 36 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos