TIDA-00194

TIDA-00194

Design files

Overview

TI's optimized solution for power regulation, distribution, and sequencing for Intel SkyLake™ Processor platform. Utilizing high efficiency DC/DC switching regulators and integrated load switches, this design demonstrates regulation of four unique power rails and distribution of 21 different points-of-load. Significant reduction in board area is accomplished with quad-channel load switches and high-efficiency, integrated DC/DC step-down converters. Furthermore, hybrid I2C/GPIO control reduces or eliminates GPIO requirements, thereby simplifying PCB layout. This design operates with an input voltage range of 4.5V to 15V, simulating 2S/3S Li-Ion battery topologies. A PC-based GUI controls on-board power components over a standard USB cable.  Real-time power delivery status feedback is provided via on-board LEDs as well as PC graphics.

Features
  • Size-optimized, real-world design based on Intel SkyLake™ processor platform targeting consumer and industrial computing markets (Ultrathin PC, Tablet PC, Desktop PC, Chromebook, Industrial PC, Computing Servers).
  • Quad-channel load switches and high integration DC/DC converters reduce BOM count by 48%, resulting in lower manufacturing and inventory costs.
  • At least 25% reduction in PCB footprint versus conventional implementations consisting of load switches and DC/DC converters. Additional space savings is realized when compared to discrete power switching implementations.
  • Scalable, reduced dependency on GPIO reduces control signal count by as much as 90% to control 21 different points-of-load using I2C and/or GPIO hybrid control plane.
  • 38% lower standby power and 49% lower operating power deliver increased battery life.
  • Extended Input range DC/DC converters deliver high efficiency at 2/3 of the total solution size.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU566.PDF (3120 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAU0.PDF (64 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAU1.ZIP (3684 KB)

Files used for 3D models or 2D drawings of IC components

TIDRB29.PDF (102 KB)

Detailed schematic diagram for design layout and components

TIDRAT9.PDF (1410 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62130 — 3-17V 3A Step-Down Converter with DCS-Control in 3x3 QFN Package

Data sheet: PDF | HTML
DC/DC converters

TPS62151 — 3–17V 1A Step-Down Converter in 3x3 QFN package

Data sheet: PDF | HTML
DC/DC converters

TPS62182 — 4-V to 15-V, 6-A ultra-small 2-phase synchronous buck converter

Data sheet: PDF | HTML
Load switches

TPS22993 — 4-ch, 3.6-V, 1.2-A, 15-mΩ load switch with I2C control

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00194 Test Results Oct 1, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos