Home Power management Load switches

TPS22993

ACTIVE

Product details

Product type General-purpose Vin (max) (V) 3.6 Vin (min) (V) 1 Overcurrent response None Imax (A) 1.2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 4 Quiescent current (Iq) (typ) (µA) 18 Shutdown current (ISD) (typ) (µA) 5.7 Soft start Adjustable Rise Time Ron (typ) (mΩ) 15 Operating temperature range (°C) -40 to 85
Product type General-purpose Vin (max) (V) 3.6 Vin (min) (V) 1 Overcurrent response None Imax (A) 1.2 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 4 Quiescent current (Iq) (typ) (µA) 18 Shutdown current (ISD) (typ) (µA) 5.7 Soft start Adjustable Rise Time Ron (typ) (mΩ) 15 Operating temperature range (°C) -40 to 85
WQFN-HR (RLW) 20 9 mm² (3 mm × 3 mm)
  • Input Voltage: 1.0V to 3.6V
  • Low ON-State Resistance (VBIAS = 7.2V)
    • RON = 15mΩ at VIN = 3.3V
    • RON = 15mΩ at VIN = 1.8V
    • RON = 15mΩ at VIN = 1.5V
    • RON = 15mΩ at VIN = 1.05V
  • VBIAS voltage range: 4.5V to 17.2V
    • Suitable for 2S/3S/4S Li-ion Battery Topologies
  • 1.2A Max Continuous Current per Channel
  • Quiescent Current
    • Single Channel < 9µA
    • All Four Channels < 17µA
  • Shutdown Current (all four channels) < 6µA
  • Four 1.2V Compatible GPIO Control Inputs
  • I2C Configuration (per channel)
    • On/Off Control
    • Programmable Slew Rate Control (5 options)
    • Programmable ON-delay (4 options)
    • Programmable Output Discharge (4 options)
  • I2C SwitchALL Command for Multi-channel/Multi-chip Control
  • QFN-20 package, 3mm x 3mm, 0.75mm height
  • Input Voltage: 1.0V to 3.6V
  • Low ON-State Resistance (VBIAS = 7.2V)
    • RON = 15mΩ at VIN = 3.3V
    • RON = 15mΩ at VIN = 1.8V
    • RON = 15mΩ at VIN = 1.5V
    • RON = 15mΩ at VIN = 1.05V
  • VBIAS voltage range: 4.5V to 17.2V
    • Suitable for 2S/3S/4S Li-ion Battery Topologies
  • 1.2A Max Continuous Current per Channel
  • Quiescent Current
    • Single Channel < 9µA
    • All Four Channels < 17µA
  • Shutdown Current (all four channels) < 6µA
  • Four 1.2V Compatible GPIO Control Inputs
  • I2C Configuration (per channel)
    • On/Off Control
    • Programmable Slew Rate Control (5 options)
    • Programmable ON-delay (4 options)
    • Programmable Output Discharge (4 options)
  • I2C SwitchALL Command for Multi-channel/Multi-chip Control
  • QFN-20 package, 3mm x 3mm, 0.75mm height

The TPS22993 is a multi-channel, low RON load switch with user programmable features. The device contains four N-channel MOSFETs that can operate over an input voltage range of 1.0V to 3.6V. The switch can be controlled by I2C making it ideal for usage with processors that have limited GPIO available. The rise time of the TPS22993 device is internally controlled in order to avoid inrush current. The TPS22993 has five programmable slew rate options, four ON-delay options, and four quick output discharge (QOD) resistance options.

The channels of the device can be controlled via either GPIO or I2C. The default mode of operation is GPIO control through the ONx terminals. The I2C slave address terminals can be tied high or low to assign seven unique device addresses.

The TPS22993 is available in a space-saving RLW package (0.4mm pitch) and is characterized for operation over the free-air temperature range of –40°C to 85°C.

The TPS22993 is a multi-channel, low RON load switch with user programmable features. The device contains four N-channel MOSFETs that can operate over an input voltage range of 1.0V to 3.6V. The switch can be controlled by I2C making it ideal for usage with processors that have limited GPIO available. The rise time of the TPS22993 device is internally controlled in order to avoid inrush current. The TPS22993 has five programmable slew rate options, four ON-delay options, and four quick output discharge (QOD) resistance options.

The channels of the device can be controlled via either GPIO or I2C. The default mode of operation is GPIO control through the ONx terminals. The I2C slave address terminals can be tied high or low to assign seven unique device addresses.

The TPS22993 is available in a space-saving RLW package (0.4mm pitch) and is characterized for operation over the free-air temperature range of –40°C to 85°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS22994 ACTIVE 4-ch, 3.6-V, 1-A, 41-mΩ load switch with I2C control Same functionality and size but with lower showdown current and higher on resistance

Technical documentation

No results found. Please clear your search and try again.
View all 7
Top documentation Type Title Format options Date
* Data sheet TPS22993 Quad Channel Load Switch with GPIO and I2 Control datasheet (Rev. A) Mar 18, 2014
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Managing Inrush Current (Rev. A) May 28, 2015
User guide TPS22993/994 EVM User’s Guide (Rev. C) Oct 6, 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

SLVC546 — I2C LoadSwitch EVM Software

Supported products & hardware
Simulation model

TPS22993 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA80A.ZIP (51 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00194 — Power Regulation & Distribution for Intel SkyLake™ Processor Platform Reference Design

TI's optimized solution for power regulation, distribution, and sequencing for Intel SkyLake™ Processor platform. Utilizing high efficiency DC/DC switching regulators and integrated load switches, this design demonstrates regulation of four unique power rails and distribution of 21 (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN-HR (RLW) 20 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos