TIDA-00195

TIDA-00195

Design files

Overview

The TIDA-00195 reference design consists of a 22kW power stage with TI’s new reinforced isolated IGBT gate driver ISO5852S intended for motor control in various applications. This design allows performance evaluation of the ISO5852S in 3-phase inverter incorporating 1200V rated IGBT modules of current ratings ranging from 50A-200A.

Some of the important functionality and performance evaluated are short circuit protection using DESAT detection, Soft-shutdown, effectiveness of the Active Miller Clamp at different inverter dv/dt, and ESD/EFT performance of IGBT gate driver at system level derived from adjustable speed electrical power drive systems (IEC61800-3). Piccolo launch pad LAUNCHXL-F28027 is used to generate the PWM signals required for controlling the inverter.

Features
  • 3-phase inverter system with:
    • 1200v rated IGBT module of current ratings from 50A-200A. (supporting multiple vendors)
    • 7 reinforced Isolated IGBT gate drivers – ISO5852s with working voltage isolation of 1.5kVrms with Minimum CMTI of 50 kV/μs
  • Incorporates protection against over current and false turn ON using:
    • DESAT detection
    • Soft shutdown
    • Active Miller clamp
  • Meets IEC61800-3 EMC immunity requirements:
    • +/-8kV ESD CD per IEC 61000-4-2
    • +/-4kV EFT per IEC 61000-4-4
  • On board half-bridge isolated power supply generating +16v/-8v for gate drivers with a provision to operate gate drivers with unipolar or bipolar supply with external BJT / MOSFET buffers
  • Gate driver input can be configured for inverting/Non inverting operation
  • Option to evaluate the system with:
    • Twisted pair cable between the gate driver and IGBT
    • External capacitance between gate and emitter
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA15A.PDF (14768 KB)

Reference design overview and verified performance test data

TIDRG73.PDF (251 KB)

Detailed overview of design layout for component placement

TIDRG72A.PDF (69 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRG75.ZIP (6111 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAO9.ZIP (433 KB)

Design file that contains information on physical board layer of design PCB

TIDRG74.PDF (780 KB)

PCB layer plot file used for generating PCB design layout

TIDRG71.PDF (1392 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54286 — 4.5V to 28V Input, Dual 2A Output, 600kHz Step-Down Converter with Internal Compensation

Data sheet: PDF
Half-bridge drivers

UCC27211 — 120V 3.7A/4.5A half-bridge gate driver with 7V UVLO

Data sheet: PDF | HTML
Isolated amplifiers

AMC1200 — ±250-mV input, precision current sensing basic isolated amplifier

Data sheet: PDF | HTML
Isolated gate drivers

ISO5452 — 5.7kVrms, 2.5A/5A single-channel isolated gate driver w/ split output, STO & protection features

Data sheet: PDF | HTML
Isolated gate drivers

ISO5852S — 5.7kVrms, 2.5A/5A single-channel isolated gate driver w/ split output, STO & protection features

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38691 — 500-mA, 10-V, low-dropout voltage regulator

Data sheet: PDF | HTML
MOSFETs

CSD88537ND — 60-V, N channel NexFET™ power MOSFET, dual SO-8, 15 mOhm

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74ALVC125 — 4-ch, 1.65-V to 3.6-V buffers with 3-state outputs

Data sheet: PDF
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide IGBT Gate Driver Evaluation Platform for 3-Phase Inverter System Design Guide (Rev. A) Aug 12, 2015
Technical article Understanding isolation requirements for industrial drives PDF | HTML Oct 26, 2016
Technical article 7 steps to choose the right isolators for AC motor-drive applications PDF | HTML Nov 24, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos