TIDA-00222

TIDA-00222

Design files

Overview

This reference design targets measurement accuracy across the rated current range while at the same time being a cost efficient solution. This is achieved by using a highly integrated SoC device which has up to 7 channels of the 24-bit Delta-Sigma ADCs available for current measurement. For voltage measurement a 10-bit SAR ADC is used. With both current and voltage available, power measurement can now be made. This solution also has several options for communication supported such as UART, JTAG, etc. Applications include load management, sub-panels, etc.

Features
  • Precise current measurement through 7 channels of Delta-Sigma ADCs
    • < 1% from 10% to 100% of rated current (controlled by CT & burden resistor)
  • Voltage measurement enabled with integrated SAR ADC
  • Extended temperature range operability of -40°C to +105°C
  • Integrated single chip solution results in a cost and area efficient solution
  • Large MSP Family & Roadmap / Scale performance, features, price
  • Metering library available in source for use on MSPs
  • Low cost, easy to use development tools and reference designs / Fast time-to-market
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU430.PDF (3902 KB)

Reference design overview and verified performance test data

TIDRB48.ZIP (278 KB)

Detailed overview of design layout for component placement

TIDRB47.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRB50.ZIP (2158 KB)

Files used for 3D models or 2D drawings of IC components

TIDC691.ZIP (216 KB)

Design file that contains information on physical board layer of design PCB

TIDRB49.PDF (2022 KB)

PCB layer plot file used for generating PCB design layout

TIDRB46.PDF (1532 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

OPA4314Quad, 5.5-V, 3-MHz, low noise (4.6-nV/√Hz), RRIO operational amplifier

Data sheet: PDF | HTML
MOSFETs

CSD17571Q230-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 29 mOhm

Data sheet: PDF | HTML
Sensing MCUs

MSP430F6779Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, AES, 512KB Flash, 32KB RAM

Data sheet: PDF | HTML
Shunt voltage references

LM4041BAdjustable, precision micropower shunt voltage reference with 0.2% accuracy

Data sheet: PDF | HTML

Start development

Software development

Driver or library

TIDC882 — TIDA-00222 Energy Library BCPM Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00222 Measurement Module for Branch Circuit Power Monitor Reference Design

TIDC882 TIDA-00222 Energy Library BCPM Software

close
Latest version
Version: 01.00.00.00
Release date: Jan 15, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00222 Measurement Module for Branch Circuit Power Monitor Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc882 or www.ti.com/lit/xx/tidc882/tidc882.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC882. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Measurement Module for Branch Circuit Power Monitor/Sub Meter (TIDA-00222) Sep 30, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos