TIDA-00227

TIDA-00227

Design files

Overview

This small form factor, 12W power supply solution for protection relays handles an ultra-wide range of both AC and DC inputs making it a suitable platform to power a variety of lower power protection relays that need to be placed in a small housing.  The power supply is designed to output industry standard voltages required in protection relays while also providing excellent line and load regulation.  This solution has been engineered for high wattage with good efficiency and has also been pre-compliance tested for IEC61000-4 (EFT and Surge) and CISPR 11 Class A (Interference).

Features
  • Small size yet handles ultra-wide range AC and DC inputs
  • Enables usage in a variety of Protection Relays and RTUs
  • Accurate outputs with excellent load and line regulation in the 3% range
  • Platform solution with high wattage capability while providing efficiencies up to 78%
  • Passes Pre-Compliance testing - IEC61000-4 (EFT and Surge) and CISPR 11 Class A (Interference)
  • Power interruption handling with Ride Through > 75mS
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRAR5.PDF (345 KB)

Detailed overview of design layout for component placement

TIDRAR4.PDF (112 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAR7.ZIP (3040 KB)

Files used for 3D models or 2D drawings of IC components

TIDC650.ZIP (302 KB)

Design file that contains information on physical board layer of design PCB

TIDRAR6.ZIP (682 KB)

PCB layer plot file used for generating PCB design layout

TIDRAR3.PDF (393 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28740 — Constant-Voltage, Constant-Current (CVCC) Flyback controller with Secondary Side Regulation (SSR)

Data sheet: PDF | HTML
DC/DC controllers

TPS40210 — 4.5~52V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM337 — 1.5-A, negative, adjustable linear voltage regulator

Data sheet: PDF | HTML
Reset & watchdog ICs

LMS33460 — Ultra-low power, space-saving 3-V undervoltage detector

Data sheet: PDF | HTML
Shunt voltage references

TL431 — Adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide 12-W Ultra-Wide Input Range Power Supply (TIDA-00227) Sep 25, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos