TIDA-00250

TIDA-00250

Design files

Overview

This Piezoelectric Airflow Sensor is intended for use in systems that require fan airflow detection. This can include server intake/exhaust airflow detection, as well as desktop computer airflow.  The Piezoelectric Airflow Sensor reference design is a simple, low cost solution which would help designers who are looking for a means to detect the presence or absence of fan airflow in existing systems.

Features

• Piezoelectric film sensor can be used in conjunction with an MSP430 microcontroller to provide a low-cost solution to detecting the presence or absence of fan airflow
• Small solution size with efficient layout considerations
• MSP430 LaunchPad BoosterPack form factor
• Easy to read GUI for interpreting airflow sensor results
• Circuit design has been tested and includes firmware, GUI, quick start quide

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU372.PDF (172 KB)

Reference design overview and verified performance test data

TIDU371.PDF (558 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR691.PDF (139 KB)

Detailed overview of design layout for component placement

TIDR693.PDF (173 KB)

Detailed overview of design layout for component placement

TIDR690.PDF (104 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDR694.ZIP (293 KB)

Files used for 3D models or 2D drawings of IC components

TIDC456.ZIP (1409 KB)

Design file that contains information on physical board layer of design PCB

TIDR692.PDF (612 KB)

PCB layer plot file used for generating PCB design layout

TIDR689.PDF (123 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

General-purpose op amps

OPA2337 — Dual, 5.5-V, 3-MHz, RRO operational amplifier

Data sheet: PDF
Low-power MCUs

MSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF

Start development

Software development

Support software

TIDC457 — TIDA-00250 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00250 — Piezoelectric Airflow Sensor Reference Design

TIDC457 — TIDA-00250 Firmware

close
Latest version
Version: 01.00.00.00
Release date: May 29, 2014
Hardware development
Reference design
TIDA-00250 — Piezoelectric Airflow Sensor Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc457 or www.ti.com/lit/xx/tidc457/tidc457.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC457. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide TIDA-00250 Overview May 30, 2014
* Test report TIDA-00250 Test Results May 30, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos