TIDA-00262

TIDA-00262

Design files

Overview

The TIDA-00262 Reference Design is a high speed serial video interface to connect a remote automotive camera module to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power either over shielded twisted pair or coax cable.

Features
  • Space optimized design fits on a single PCB 20x20 mm
  • Power supply optimized for small size and high efficiency
  • 1Mpixel image sensor AR0140AT from Aptina providing 10/12bit raw image data
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • Diagnostic and Built In Self Test (BIST) for ASIL B Applications
  • This circuit is tested and includes design considerations and BOM analysis
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBQ5.PDF (1816 KB)

Reference design overview and verified performance test data

TIDU469.PDF (319 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDR977.PDF (83 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCCX9.ZIP (2238 KB)

Design file that contains information on physical board layer of design PCB

TIDR976.PDF (1000 KB)

Detailed schematic diagram for design layout and components

TIDR975.PDF (1231 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62170-Q13-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package

Data sheet: PDF
DC/DC converters

TPS62231-Q1Automotive 2V to 6V, 500mA Buck Converter with 1.8V Fixed Output Voltage in 1x1.5mm SON Package

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB913A-Q125- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3836-Q1Active-low, push-pull, automotive, nano-power supervisors with manual reset

Data sheet: PDF

Start development

Software development

Support software

TIDC546 — TIDA-00262 Hardware Files

Supported products & hardware

Supported products & hardware

Products
Reset & watchdog ICs
TPS3836-Q1 Active-low, push-pull, automotive, nano-power supervisors with manual reset
Hardware development
Reference design
TIDA-00262 Optimized automotive 1-megapixel camera module design for uncompressed digital video over coax

TIDC546 TIDA-00262 Hardware Files

close
Latest version
Version: 01.00.00.00
Release date: Jul 30, 2014
Products
Reset & watchdog ICs
TPS3836-Q1 Active-low, push-pull, automotive, nano-power supervisors with manual reset
Hardware development
Reference design
TIDA-00262 Optimized automotive 1-megapixel camera module design for uncompressed digital video over coax

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc546 or www.ti.com/lit/xx/tidc546/tidc546.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC546. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide Optimized Automotive 1MPixel Camera for Uncompressed Video Design Guide Sep 22, 2016
* Test report TIDA-00262 Test Images Jul 31, 2014
User guide TIDA-00262 Design Considerations Jul 31, 2014
User guide TIDA-00262 Quick Start Guide Jul 31, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos