TIDA-00313

TIDA-00313

Design files

Overview

This verified design can accurately measure current, voltage and power on a bus that carries -48V and is able to provide this data using an I²C compatible interface. This design is targeted for Telecom applications because the most common Telecom equipment’s are fed with this negative supply voltage. It uses INA226 and ISO1541. The INA226 is a current shunt and power monitor with an I²C compatible interface. This device will precisely take these measurements and will use ISO1541 to translate the negative voltage to ground referenced signals. The ISO1541 is a low-power, bidirectional I²C compatible isolator.

Features
  • Ability to report current, voltage and power on a bus that carries -48V
  • High Accuracy:

- 10µV Offset (Max)

- 0.1% Gain Error (Max)        

  • I²C compatible interface
  • Isolation friendly for board to board communication
  • I²C compatible isolation translates -48V reference to ground referenced signals

 

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU361A.PDF (976 KB)

Reference design overview and verified performance test data

TIDRAN9.PDF (253 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAO0.ZIP (1053 KB)

Files used for 3D models or 2D drawings of IC components

TIDC638.ZIP (833 KB)

Design file that contains information on physical board layer of design PCB

TIDRAN8.PDF (121 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Digital power monitors

INA226 — 36V, 16-bit, ultra-precise i2c output current/voltage/power monitor w/alert

Data sheet: PDF | HTML
I2C isolators

ISO1541 — 2.5-kVrms, isolated unidirectional clock, bidirectional I2C isolator

Data sheet: PDF | HTML

Start development

Software development

Code example or demo

TIDC625 — TIDA-00313 Software (INA226 Telecom Demo)

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00313 — -48V Telecom Current/Voltage/Power Sense with Isolation

TIDC625 — TIDA-00313 Software (INA226 Telecom Demo)

close
Latest version
Version: 01.00.00.00
Release date: Sep 15, 2014
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00313 — -48V Telecom Current/Voltage/Power Sense with Isolation

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc625 or www.ti.com/lit/xx/tidc625/tidc625.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC625. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide –48-V Telecom Current, Voltage, and Power Sense With Isolation Reference Design (Rev. A) Sep 28, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos