TIDA-00318

TIDA-00318

Design files

Overview

This reference design is suitable for low power wearable devices including a Qi-compliant wireless receiver (bq51003) and ultra-low current 1-cell Li-ion linear charger (bq25100). It features an ultra-small size (5 x 15 mm2), capable of low-charging currents down to 10 mA and up to 250 mA with support of termination currents as low as 1 mA.  This design is for 135-mA charge current applications.

Features
  • Small size: 5 x 15 (mm2)
  • Adjustable charging current: 10 ~ 250 (mA)
  • Supports 1-mA charge termination currents
  • <75-nA battery-leakage current
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU509.PDF (1231 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRAA5.PDF (238 KB)

Detailed overview of design layout for component placement

TIDRAA6.PDF (30 KB)

Detailed overview of design layout for component placement

TIDRAA4.PDF (199 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRAA8.ZIP (193 KB)

Files used for 3D models or 2D drawings of IC components

TIDC590.ZIP (93 KB)

Design file that contains information on physical board layer of design PCB

TIDRAA7.PDF (23 KB)

PCB layer plot file used for generating PCB design layout

TIDRAA3.PDF (139 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25100 — Standalone 1-cell, 250-mA linear battery charger with 4.2-V charge voltage and prog. pre-charge

Data sheet: PDF | HTML
Battery charger ICs

BQ25100A — Standalone 1-cell, 250-mA linear battery charger with 4.3-V charge voltage and prog. pre-charge

Data sheet: PDF | HTML
Battery charger ICs

BQ25100H — Standalone 1-cell, 250-mA linear battery charger with 4.35-V charge voltage and prog. pre-charge

Data sheet: PDF | HTML
Battery charger ICs

BQ25101 — Standalone 1-cell 250-mA linear battery charger, 4.2-V charge voltage and charging status indication

Data sheet: PDF | HTML
Battery charger ICs

BQ25101H — Standalone 1-cell 250-mA linear battery charger with 4.35-V charge voltage & charging indication

Data sheet: PDF | HTML
Battery charger ICs

BQ51003 — BQ51003 Wireless power Receiver

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BQ25100EVM-654 — Battery Charge Solution for Single-Cell Li-Ion Battery-Powered Systems Evaluation Module

This reference design is suitable for low power wearable devices including a Qi-compliant wireless receiver (bq51003) and ultra-low current 1-cell Li-ion linear charger (bq25100). It features an ultra-small size (5 x 15 mm2), capable of low-charging currents down to 10 mA and up to 250 mA with (...)

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00318 — Qi (WPC) Compliant Wireless Charger for Low Power Wearable Applications
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ25100EVM-654 — Battery Charge Solution for Single-Cell Li-Ion Battery-Powered Systems Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00318 — Qi (WPC) Compliant Wireless Charger for Low Power Wearable Applications

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00318 Test Results Aug 27, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos