TIDA-00320

TIDA-00320

Design files

Overview

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side driver with parallel interface as it makes the MCU interface easy to test together with a Beaglebone Black . The design is capable of delivering 0.5A on all 8 channels in a small form factor without compromising thermal management

Features

  • High density 8ch 24V low side digital output
  • 500mA /ch. unregulated (+20%), 2A peak
  • Parallel control for simple MCU interface
  • Capable of switching inductive loads
  • LED to indicate output state and faults
  • Beaglebone Black cape form factor for easy evaluation

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU705A.PDF (3931 KB)

Reference design overview and verified performance test data

TIDRCE8.PDF (236 KB)

Detailed overview of design layout for component placement

TIDRCE9.PDF (345 KB)

Detailed overview of design layout for component placement

TIDRCE7.PDF (57 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCF1.ZIP (1239 KB)

Files used for 3D models or 2D drawings of IC components

TIDC847.ZIP (284 KB)

Design file that contains information on physical board layer of design PCB

TIDRCF0.PDF (1629 KB)

PCB layer plot file used for generating PCB design layout

TIDRCE6.PDF (690 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

SM72485 — 100V, 150 mA Constant On-Time Buck Switching Regulator

Data sheet: PDF | HTML
Digital isolators

ISO7140CC — 4-channel, 4/0, digital isolator

Data sheet: PDF | HTML
Digital isolators

ISO7142CC — 4-channel, 2/2, digital isolator

Data sheet: PDF | HTML
Solenoid drivers

DRV8803 — 60V, 2.3A 4 channel low-side driver with PWM control and overcurrent protection

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 8-Ch Parallel 0.5-A Low-Side Digital Output Module for PLCs (Rev. A) Jan 19, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00233 — 24VDC 10A eFuse and Protection Circuit for Programmable Logic Controllers (PLC) TIDA-00236 — Low Side 0.5A 8ch Digital Output Module for PLC TIDEP0027 — High Performance Pulse Train Output (PTO) with PRU-ICSS for Industrial Applications Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos