A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW ISO6442 ACTIVE Noise-immune quad-channel 2 forward/2 reverse digital isolator Pin-to-pin cost-effective solution; 250kV/us CMTI and 150 Mbps that supports most digital isolation applications

Product details

Rating Catalog Integrated isolated power No Number of channels 4 Forward/reverse channels 2 forward / 2 reverse Data rate (max) (Mbps) 50 Protocols GPIO, PWM, SPI, UART Propagation delay time (typ) (ns) 21 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output High Creepage (min) (mm) 3.7 Current consumption per channel (DC) (typ) (mA) 1.25 Current consumption per channel (1 Mbps) (typ) (mA) 1.25 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5 Operating temperature range (°C) -55 to 125 Transient isolation voltage (VIOTM) (VPK) 422 Clearance (min) (mm) 3.7
Rating Catalog Integrated isolated power No Number of channels 4 Forward/reverse channels 2 forward / 2 reverse Data rate (max) (Mbps) 50 Protocols GPIO, PWM, SPI, UART Propagation delay time (typ) (ns) 21 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 2500 Surge isolation voltage (VIOSM) (kVPK) 4 CMTI (min) (kV/µs) 25 Default output High Creepage (min) (mm) 3.7 Current consumption per channel (DC) (typ) (mA) 1.25 Current consumption per channel (1 Mbps) (typ) (mA) 1.25 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5 Operating temperature range (°C) -55 to 125 Transient isolation voltage (VIOTM) (VPK) 422 Clearance (min) (mm) 3.7
SSOP (DBQ) 16 29.4 mm² 4.9 x 6
  • Maximum Signaling Rate: 50 Mbps (with 5-V
    Supplies)
  • Robust Design With Integrated Noise Filter
  • Low-Power Consumption, Typical ICC per Channel
    (with 3.3-V Supplies):
    • 1.3 mA at 1 Mbps, 2.5 mA at 25 Mbps
  • Wide Temperature Range: –55°C to 125°C
  • 50 kV/µs Transient Immunity, Typical
  • Long Life with SiO2 Isolation Barrier
  • Operates From 2.7-V, 3.3-V and 5-V Supply
  • 2.7-V to 5.5-V Level Translation
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10
      (VDE V 0884-10):2006-12
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
  • Maximum Signaling Rate: 50 Mbps (with 5-V
    Supplies)
  • Robust Design With Integrated Noise Filter
  • Low-Power Consumption, Typical ICC per Channel
    (with 3.3-V Supplies):
    • 1.3 mA at 1 Mbps, 2.5 mA at 25 Mbps
  • Wide Temperature Range: –55°C to 125°C
  • 50 kV/µs Transient Immunity, Typical
  • Long Life with SiO2 Isolation Barrier
  • Operates From 2.7-V, 3.3-V and 5-V Supply
  • 2.7-V to 5.5-V Level Translation
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10
      (VDE V 0884-10):2006-12
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011

ISO7142CC provides galvanic isolation up to 2500-VRMS for 1 minute per UL and 4242-VPK per VDE. ISO7142CC is a quad-channel isolator with two forward and two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V supplies and 40 Mbps with 3.3-V or 2.7-V supplies. ISO7142CC has integrated filters on the inputs to support noise-prone applications.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.

ISO7142CC provides galvanic isolation up to 2500-VRMS for 1 minute per UL and 4242-VPK per VDE. ISO7142CC is a quad-channel isolator with two forward and two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V supplies and 40 Mbps with 3.3-V or 2.7-V supplies. ISO7142CC has integrated filters on the inputs to support noise-prone applications.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet ISO7142CC 4242-VPK Small-Footprint and Low-Power Quad Channel Digital Isolator datasheet (Rev. B) PDF | HTML 31 Aug 2015
Certificate VDE Certificate for Basic Isolation for DIN EN IEC 60747-17 (Rev. Z) 29 May 2026
White paper Improve Your System Performance by Replacing Optocouplers with Digital Isolators (Rev. D) PDF | HTML 07 Nov 2025
Certificate CQC Certificate for ISO154xD, ISO742xD, ISO71xxDBQ (Rev. B) 19 Aug 2025
Application note Digital Isolator Design Guide (Rev. G) PDF | HTML 13 Sep 2023
Certificate CSA Certificate for ISO71xxDBQ 16 Feb 2023
Certificate UL Certificate of Compliance File E181974 Vol 5 Sec 1 10 Aug 2022
White paper Why are Digital Isolators Certified to Meet Electrical Equipment Standards? 16 Nov 2021
White paper Distance Through Insulation: How Digital Isolators Meet Certification Requiremen PDF | HTML 11 Jun 2021
Application brief Considerations for Selecting Digital Isolators 24 Jul 2018
Application note Isolation Glossary (Rev. A) 19 Sep 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIGI-ISO-EVM — Universal digital isolator evaluation module

DIGI-ISO-EVM is an evaluation module (EVM) used to evaluate any of the TI single-channel, dual-channel, triple-channel, quad-channel or six-channel digital isolator devices in five different packages - 8-pin narrow-body SOIC (D), 8-pin wide-body SOIC (DWV), 16-pin wide-body SOIC (DW), 16-pin ultra- (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

ISO71XXDBQ-EVM — Evaluation module for ISO71xx 4242-VPK small-footprint & low-power digital isolators in DBQ package

The ISO71XXDBQ-EVM evaluation module (EVM) comes with the ISO7131CCDBQ device soldered down. You can remove this device and solder down any of the 4-channel ISO714xCCDBQ devices. This EVM lets you evaluate the isolator performance and parameters. For safety reasons, the EVM is not (...)
User guide: PDF
Not available on TI.com
Simulation model

ISO7142 IBIS Model

SLLM225.ZIP (27 KB) - IBIS Model
Reference designs

TIDA-01621 — Smart Holding Brake Controller Reference Design with Current Regulation for Servo Drives & Robotics

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01600 — Smart brake control and diagnostics reference design for servo drives and robotics

This reference design implements safe brake control functionality in servo drives as per IEC EN 61800-5-2 by providing two channel output signals to control an external holding brake. The holding brake will be latched when the power supply is cut off and released when voltage is applied to the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00320 — 8-ch Parallel 0.5A Low Side Digital Output Module for PLC Reference Design

Digital Output Modules are a standard component in a PLC/PAC or DCS to control actuators, motors and other resistive, capacitive or inductive loads. Customers will benefit from this integrated protected low side driver with parallel interface as it makes the MCU interface easy to test together with (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SSOP (DBQ) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos