TIDA-00325

TIDA-00325

Design files

Overview

This display reference design featuring TI's DLP2010 (.2 WVGA) DMD chipset, was designed to enable ultra-low power and ultra-mobile display applications either embedded inside a system (e.g. smartphone, tablets etc.) or as a standalone accessory module. The chipset used in the design comprises of DLP2010 ( .2 WVGA) DMD, DLPC3435 display controller and DLPA2005 PMIC/LED driver.

Features
  •  Reference design for DLP2010 chipset comprising of DLP2010 DMD, DLPC3435 controller and fully integrated DLPA2005 PMIC/LED driver
  •  Reference design implemented on an EVM which includes a production ready optical engine with programmable LED driver ( 0 - 650 mA) for RGB LEDs
  • Includes standard HDMI input interface to connect any display device
  • Get started quickly with simple yet powerful USB-based GUI
  • This reference design is tested and implemented on a EVM available for purchase on ti.com and includes firmware, GUI and getting started guide.

 

Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU629.PDF (317 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRBL5A.PDF (225 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBL6.PDF (250 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC737.ZIP (976 KB)

Design file that contains information on physical board layer of design PCB

TIDC738.ZIP (1560 KB)

Design file that contains information on physical board layer of design PCB

TIDRBL2.PDF (38 KB)

Detailed schematic diagram for design layout and components

TIDRBL3A.PDF (106 KB)

Detailed schematic diagram for design layout and components

TIDRBL4.PDF (188 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DLP controllers & drivers

DLPA2000DLP® PMIC/LED driver for DLP2010 (0.2 WVGA) DMD

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC3430DLP® display controller for DLP2010 (0.2 WVGA) DMD

Data sheet: PDF
DLP controllers & drivers

DLPC3435DLP® display controller for DLP2010 (0.2 WVGA) DMD

Data sheet: PDF
Portable & consumer DMDs

DLP20100.20-inch WVGA DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00325 Test Results Oct 29, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos