Product details

Display resolution (max) WVGA (854x480) System brightness (max) (lm) 200 Input frame rate (max) (Hz) 120 Array diagonal (in) 0.2 Micromirror array size 854x480 Micromirror pitch (mm) 0.0054 Chipset family DLP2010, DLPA2000, DLPA2005, DLPA3000, DLPC3430, DLPC3435 Rating Catalog Operating temperature range (°C) 0 to 70
Display resolution (max) WVGA (854x480) System brightness (max) (lm) 200 Input frame rate (max) (Hz) 120 Array diagonal (in) 0.2 Micromirror array size 854x480 Micromirror pitch (mm) 0.0054 Chipset family DLP2010, DLPA2000, DLPA2005, DLPA3000, DLPC3430, DLPC3435 Rating Catalog Operating temperature range (°C) 0 to 70
— (—) See data sheet
  • 0.2-Inch (5.29-mm) diagonal micromirror array
    • Displays 854 × 480 pixel array, in an orthogonal layout
    • 5.4-micron micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization-independent aluminum micromirror surface
  • 4-Bit SubLVDS input data bus
  • Dedicated DLPC3430, or DLPC3435 display controllers and DLPA200x/DLPA3000 PMIC and LED driver for reliable operation
  • 0.2-Inch (5.29-mm) diagonal micromirror array
    • Displays 854 × 480 pixel array, in an orthogonal layout
    • 5.4-micron micromirror pitch
    • ±17° micromirror tilt (relative to flat surface)
    • Side illumination for optimal efficiency and optical engine size
    • Polarization-independent aluminum micromirror surface
  • 4-Bit SubLVDS input data bus
  • Dedicated DLPC3430, or DLPC3435 display controllers and DLPA200x/DLPA3000 PMIC and LED driver for reliable operation

The DLP2010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, this DMD is capable of displaying images, video, and patterns. This device is a component of the chipset that includes the DLP2010 DMD, DLPC3430 or DLPC3435 controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of this DMD can be used in portable equipment where small form factor and low power is important. The compact package compliments the small size of the LEDs for space-constrained light engines.

The DLP2010 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, this DMD is capable of displaying images, video, and patterns. This device is a component of the chipset that includes the DLP2010 DMD, DLPC3430 or DLPC3435 controller and DLPA200x/ DLPA3000 PMIC/LED driver. The compact physical size of this DMD can be used in portable equipment where small form factor and low power is important. The compact package compliments the small size of the LEDs for space-constrained light engines.

Download

Request more information

An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DLP2010 .2 WVGA DMD datasheet (Rev. C) PDF | HTML Jul 14, 2023

Ordering & quality