TIDA-00335

TIDA-00335

Design files

Overview

This design illustrates the circuit modifications required to support high bandwidth and  high frequency applications using current source DACs like the  DAC38J84 with the TRF3704 modulator.  The TRF3704 is a 6 GHz modulator capable of supporting wide BB bandwidths.  The DAC38J84 is a 2.5 GSPS converter capable of supporting 600 MHz of baseband bandwidth.  This combination facilitates operating at frequencies and bandwidths previously unattainable for high end communication systems.

Features
  • Supports 600 MHz of I/Q bandwidth corresponding to 1.2 GHz of RF bandwidth
  • Operation up to 6 GHz with good gain and linearity performance
  • Provides proper translation network to interface DAC to the modulator
  • Provides contingency for LPF between DAC and Modulator
  • Introduces modifications to ensure flat BB response for high bandwidth applications
  • TSW38J84 is an orderable reference design with GUI; modifications within this document can be made on that EVM.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU579.PDF (239 KB)

Reference design overview and verified performance test data

TIDRC24.PDF (53 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC803.ZIP (856 KB)

Design file that contains information on physical board layer of design PCB

TIDRC23.PDF (25 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

High-speed DACs (>10 MSPS)

DAC37J82Dual-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC37J84Quad-Channel, 16-Bit, 1.6-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC38J82Dual-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC38J84Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC39J82Dual-Channel, 16-Bit, 2.8-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC39J84Quad-Channel, 16-Bit, 2.8-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
IQ modulators

TRF37041750MHz to 6.0 GHz Quadrature Modulator, 1.7V common-mode voltage

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide High-Bandwidth High-Frequency Transmitter Solution Design Guide Oct 8, 2014
User guide TIDA-00335 MathCAD Design Calculations Dec 10, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos