TIDA-00356

TIDA-00356

Design files

Overview

This automotive door control switch reference design showcases a proof-of-concept solution for an automotive door control switch panel that communicates wirelessly to the door side mirror, window lift and door lock mechanisms. Using TI's automotive qualified Bluetooth® low energy + MCU CC2541-Q1 system-on-chip solution, this reference design enables cost, weight, and ultimately fuel savings by replacing expensive and heavy cable harnesses.

Features
  • Simple proof-of-concept design demonstrating our Bluetooth® low energy for automotive control applications
  • Enables the replacement of wires and harnesses through a robust and mature Bluetooth ultra-low power SoC solution with full Bluetooth low energy certification
  • Dual-power input includes coin cell battery mode for fully independent portable operation
  • Wide input voltage range 3V to 50V LDO for direct car battery operation with integrated reverse battery protection
  • Functionality in start-stop and cold start environments
  • AEC-Q100 qualified device
  • Automotive-qualified CC2541-Q1 available (Note: There is a slight pinout change from CC2541)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU710.PDF (772 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCB6.PDF (195 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC835.ZIP (703 KB)

Design file that contains information on physical board layer of design PCB

TIDRCB5.PDF (490 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

TPS92638-Q1 — Automotive 8-channel Linear LED driver with PWM dimming

Data sheet: PDF | HTML
ESD protection diodes

TPD4E001-Q1 — Automotive Quad 1.5-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for USB 2.0

Data sheet: PDF | HTML
Low-power 2.4-GHz products

CC2541 — Bluetooth® Low Energy and proprietary wireless MCU

Data sheet: PDF

Start development

Software development

Support software

TIDC836 — TIDA-00356 Hardware Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00356 — Automotive Door Control Switch Reference Design

TIDC836 — TIDA-00356 Hardware Files

close
Latest version
Version: 01.00.00.00
Release date: Jan 4, 2015
Hardware development
Reference design
TIDA-00356 — Automotive Door Control Switch Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidc836 or www.ti.com/lit/xx/tidc836/tidc836.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDC836. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Test report TIDA-00356 Test Results Jan 5, 2015
User guide TIDA-00356 Design Considerations Jan 5, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos