TIDA-00368

TIDA-00368

Design files

Overview

This reference design provides interfacing current output Hall sensors and current transformers to differential ADC (standalone and integrated into MCU). The differential signal conditioning circuit is designed to measure motor current with an accuracy of ±0.5% across operating temperature range from -25°C to 75°C. The output common-mode voltage of the differential amplifier can be selected to either 1.25 V or 2.5 V.

Features
  • On-board current-output Hall sensor to measure nominal current up to 25-A RMS
  • Current measurement accuracy of 0.5%
  • Common reference solution for interfacing both CT and current output hall sensor with pseudo-differential ADC/MCU
  • Selectable output common-mode voltage for the differential amplifier
  • Provision to evaluate with Delfino F2837x control card
  • Provision to evaluate with external ADC (ADS8354) for interfacing with motor controller
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA57A.PDF (10586 KB)

Reference design overview and verified performance test data

TIDRFH2.ZIP (357 KB)

Detailed overview of design layout for component placement

TIDRFH1.PDF (69 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFH4.ZIP (3971 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAI5.ZIP (610 KB)

Design file that contains information on physical board layer of design PCB

TIDRFH3.PDF (284 KB)

PCB layer plot file used for generating PCB design layout

TIDRFH0.PDF (1248 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

TLV1702 — Dual high voltage, low power comparator

Data sheet: PDF | HTML
DC/DC converters

TPS62150 — 3–17V 1A Step-Down Converter with DCS-Control in 3x3 QFN package

Data sheet: PDF | HTML
Fully differential amplifiers

THS4531A — Ultra Low Power, RRO, Fully-Differential Amplifier

Data sheet: PDF | HTML
General-purpose op amps

OPA322 — Single, 5.5-V, 20-MHz, 65-mA output current, low noise (8.5-nV/√Hz) operational amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP2992 — 250-mA, 16-V, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30 — 200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A49 — 150-mA, 36-V, low-noise, high-PSRR, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Series voltage references

REF20 — Low-drift, low-power, series voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Interfacing Current Output Hall Sensors (ADC/MCU) Design Guide (Rev. A) Aug 25, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos