TIDA-00376

TIDA-00376

Design files

Overview

TIDA-00376 uses our industrial piezo driver, flash LED driver and the ultra-low-power FRAM microcontroller (MCU) to demonstrate the implementation of both audible and visual notification subsystems primarily intended for fire alert end-equipment systems. This reference design demonstrates multiple alert-tone frequency outputs through a single piezo transducer, as well as a low-input current and high light-output LED strobe.

Features
  • Meets NFPA 72 code requirements for audible and visual notification devices
  • 86.5 dBA @ 3 m (520-Hz square wave)
  • 80.5 dBA @ 3 m (2.84-kHz sine wave)
  • 77.5 dBA @ 3 m (pre-recorded speech)
  • 300 candela @ 3 m (flash mode)
  • 1.44-W power consumption (audible and visual notification)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDREY2.PDF (283 KB)

Detailed overview of design layout for component placement

TIDREY1.PDF (107 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREY4.ZIP (1264 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAC3.ZIP (562 KB)

Design file that contains information on physical board layer of design PCB

TIDREY3.PDF (2383 KB)

PCB layer plot file used for generating PCB design layout

TIDREY0.PDF (742 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LMR14030 — SIMPLE SWITCHER® 40-V, 3.5-A, 2.2-MHz step-down converter with 40-uA IQ

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
ESD protection diodes

TPD6F003 — 6 channel 5.5-V, ±12kV ESD protection & EMI Filter with 200-MHz -3-dB

Data sheet: PDF | HTML
General-purpose op amps

LMV344 — Quad, 5.5-V, 1-MHz, high output current (75-mA) operational amplifier

Data sheet: PDF | HTML
Illumination LED drivers

LM3550 — A flash LED driver with Automatic Vf and ESR Detection for Mobile Camera Systems

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD15571Q2 — 20-V, N channel NexFET™ power MOSFET, single SON 2 mm x 2 mm, 19.2 mOhm

Data sheet: PDF
Piezo drivers

DRV2700 — Industrial piezo driver with integrated 105-V boost converter in QFN package

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCAC4 — TIDA-00376 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00376 — Piezo Speaker Strobe Notification Reference Design

TIDCAC4 — TIDA-00376 Firmware

close
Latest version
Version: 01.00.00.00
Release date: May 14, 2015
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00376 — Piezo Speaker Strobe Notification Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcac4 or www.ti.com/lit/xx/tidcac4/tidcac4.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCAC4. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
User guide Piezo Speaker Strobe Notification Reference Design Guide (Rev. A) Sep 1, 2015

Related design resources

Reference designs

REFERENCE DESIGN
PMP9762 — Efficient, Step-down, High-power LED Driver with Strobe and Synchronization for Fire Alarms

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos