TIDA-00377

TIDA-00377

Design files

Overview

The self-powered AC solid state relay with MOSFETs reference design is a single relay replacement that enables efficient power management for a low-power alternative to standard electromechanical relays in thermostat applications. This SSR reference design is self-powered through the 24V AC power line, eliminating additional power consumption of thermostat battery. The MOSFETs can switch fast enough to allow self-charging without affecting the load.

Features
  • No clicking sound
  • Cost efficient BOM
  • MOSFET-based design for fast on/off switching
  • Zero thermostat battery power consumption
  • Under-voltage and over-current protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBR5.PDF (1469 KB)

Reference design overview and verified performance test data

TIDRNE5.PDF (189 KB)

Detailed overview of design layout for component placement

TIDRNE4.PDF (72 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNE7.ZIP (15481 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCL1.ZIP (643 KB)

Design file that contains information on physical board layer of design PCB

TIDRNE6.PDF (1382 KB)

PCB layer plot file used for generating PCB design layout

TIDRNE3.PDF (560 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74AUP2G082-ch, 2-input 0.8-V to 3.6-V low power (< 1uA) AND gate

Data sheet: PDF | HTML
Comparators

LP339Quad low-power commercial grade standard comparator

Data sheet: PDF
D-type flip-flops

SN74AUP1G74Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74AUP1G14Single 0.8-V to 3.6-V low power inverter with Schmitt-Trigger inputs

Data sheet: PDF | HTML
MOSFETs

CSD19537Q3100-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 14.5 mOhm

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AUP1G17Single 0.8-V to 3.6-V low power buffer with Schmitt-Trigger inputs

Data sheet: PDF | HTML
Shunt voltage references

ATL4312.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Self-Powered AC Solid State Relay With MOSFETs Design Guide Aug 26, 2016
Application note Designing with the ATL431LI Nov 27, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00751 Solid State Relay 24V AC Switch with Galvanic Isolation Reference Design TIDA-01064 Low BOM Cost AC Solid State Relay with MOSFETs Reference Design TIDA-01065 Isolated Self-Powered AC Solid State Relay with MOSFETs Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos