TIDA-01065

TIDA-01065

Design files

Overview

The isolated self-powered AC solid state relay with MOSFETs reference design is a relay replacement that enables efficient power management for a low-power alternative to standard electromechanical relays. The galvanic isolation is implemented capacitively, creating a cost-efficient, reduced footprint solution for multiple relay replacement in thermostats and other similar equipment.

Features
  • No clicking sound
  • Galvanic isolation
  • Self-powered
  • Zero power from thermostat battery
  • Inherent snubber circuit reducing voltage spike created by inductive loads
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC91.PDF (1789 KB)

Reference design overview and verified performance test data

TIDRQ96.PDF (153 KB)

Detailed overview of design layout for component placement

TIDRQ95.PDF (69 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ98.ZIP (8078 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD96.ZIP (491 KB)

Design file that contains information on physical board layer of design PCB

TIDRQ97.PDF (920 KB)

PCB layer plot file used for generating PCB design layout

TIDRQ94.PDF (436 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AND gates

SN74LVC1G08 — 1-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF | HTML
Comparators

LMV339 — Quad General Purpose Low-Voltage Comparators

Data sheet: PDF | HTML
D-type flip-flops

SN74LVC1G74 — Single Positive-Edge-Triggered D-Type Flip-Flop With Clear and Preset

Data sheet: PDF | HTML
MOSFETs

CSD18541F5 — 60-V, N channel NexFET™ power MOSFET, single LGA 1.5 mm x 0.8mm, 65 mOhm, gate ESD protection

Data sheet: PDF | HTML
Shunt voltage references

ATL431 — 2.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Isolated Self-Powered AC Solid State Relay with MOSFETs Design Guide Jan 27, 2017

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00377 — Self-Powered AC Solid State Relay with MOSFETs Reference Design TIDA-00751 — Solid State Relay 24V AC Switch with Galvanic Isolation Reference Design TIDA-01064 — Low BOM Cost AC Solid State Relay with MOSFETs Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos