TIDA-00382

TIDA-00382

Design files

Overview

The TIDA-00382 TCA5013 reference design solves EPOS smart card subsystem; allows customers pass EMV test much easier.  The TCA5013 reference design is built with one user card slot which allows the TCA5013 to detect the insertion and removal of the user card. The user card, also known as an IC card, contains the account information for the consumer using of an electronic point of sale (EPOS). The TCA5013 design is also built with three Secure Access Module (SAM) card cages. A SAM card physically resembles a Subscriber Identification Module (SIM) but contains information relevant to an EPOS transaction.

Features
  • Designed to comply ISO7816-3, ISO7816-10  and EMV 4.3 requirements (timing, ESD, security)
  • Automatic ATR retrieval from ISO7816-10 type-1 card to reduce Software development
  • 1 user card + 3 SAM
  • 8kV IEC 61000-4-2 ESD protection on all card side pins
  • Built and tested circuit design
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRBL9.PDF (201 KB)

Detailed overview of design layout for component placement

TIDRBM0.PDF (209 KB)

Detailed overview of design layout for component placement

TIDRBL8.PDF (97 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBM4.ZIP (15 KB)

Files used for 3D models or 2D drawings of IC components

TIDRBM3.ZIP (19 KB)

Files used for 3D models or 2D drawings of IC components

TIDC739.ZIP (648 KB)

Design file that contains information on physical board layer of design PCB

TIDRBM1.PDF (3114 KB)

PCB layer plot file used for generating PCB design layout

TIDRBM2.PDF (314 KB)

PCB layer plot file used for generating PCB design layout

TIDRBL7.PDF (424 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

I2C & I3C level shifters, buffers & hubs

TCA5013Smart card interface IC for 1 user card + 3 SAMs

Data sheet: PDF | HTML

Start development

Software development

Firmware

SLVC581 — TCA5013EVM Software/Firmware Package

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00382 Smart card interface reference design

SLVC581 TCA5013EVM Software/Firmware Package

close
Latest version
Version: 01.00.00.00
Release date: Jul 6, 2014
Hardware development
Reference design
TIDA-00382 Smart card interface reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/slvc581 or www.ti.com/lit/xx/slvc581/slvc581.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC581. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
EVM User's guide TCA5013EVM User's Guide Jul 14, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos