TIDA-00393

TIDA-00393

Design files

Overview

This regulation topology is designed to increase the efficiency of a DC/DC buck converter by disabling the converter during light-load operation and providing a regulated output voltage with a low-Iq LDO. During no-load or light-load conditions, the LDO allows for low-noise, low-Iq output voltage regulation while the DC/DC is disabled.  Once the load is engaged, the DC/DC converter can provide high efficiency at high load currents, thereby combining the benefits of both devices.

Features
  • High Efficiency output regulation from no load to full load (3A)
  • Ultra-low Iq with no load regulation (<15 uA)
  • DC/DC output ripple less than 10mV peak to peak
  • LDO output noise less than 200 uV RMS, 10Hz to 100kHz
  • 3.3% Transient Droop @ 1.2V, 300mA to 3A, 1A/ms
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAA4.PDF (1196 KB)

Reference design overview and verified performance test data

TIDRFX6.PDF (200 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAM4.ZIP (496 KB)

Design file that contains information on physical board layer of design PCB

TIDRFX7.PDF (118 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS543313.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Adding an LDO for Increased Standby Mode Efficiency Design Guide Jul 7, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos